Product groups
Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.
K0146_L

Palm grips similar to DIN 6335, stainless steel, Form L, with...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Palm grip blasted.
Grub screw and pin bright.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0146_L Palm grips similar to DIN 6335, stainless steel, Form L, with external thread. 163 kB

Drawings

Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3LCADAcc.PriceOrder
K0146.6032063X15LblastedM63212211015 on request
K0146.6032063X20LblastedM63212211020 on request
K0146.6032063X25LblastedM63212211025 on request
K0146.6032063X30LblastedM63212211030 on request
K0146.6032063X40LblastedM63212211040 on request
K0146.6032063X50LblastedM63212211050 on request
K0146.6040083X20LblastedM84014261420 on request
K0146.6040083X25LblastedM84014261425 on request
K0146.6040083X30LblastedM84014261430 on request
K0146.6040083X40LblastedM84014261440 on request
K0146.6040083X50LblastedM84014261450 on request
K0146.6050103X20LblastedM105018342020 on request
K0146.6050103X25LblastedM105018342025 on request
K0146.6050103X30LblastedM105018342030 on request
K0146.6050103X40LblastedM105018342040 on request
K0146.6050103X50LblastedM105018342050 on request
K0146.6063123X20LblastedM126320422520 on request
K0146.6063123X30LblastedM126320422530 on request
K0146.6063123X40LblastedM126320422540 on request
K0146.6063123X50LblastedM126320422550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33