Product groups
Palm grips DIN 6335, grey cast iron, Form L, with external thread
K0147_L

Palm grips DIN 6335, grey cast iron, Form L, with external thread

go back

Item description/product images

DescriptionMaterial:

Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Palm grip vibratory ground.
Grub screw and pin bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0147_L Palm grips DIN 6335, grey cast iron, Form L, with external thread 185 kB

Drawings

Palm grips DIN 6335, grey cast iron, Form L, with external thread

Item selection/filter

Order No.FormVersion 1D

D1D2HLCADAcc.PriceOrder
K0147.606X15LtumbledM632122015 on request
K0147.606X20LtumbledM632122020 on request
K0147.606X25LtumbledM632122025 on request
K0147.606X30LtumbledM632122030 on request
K0147.606X40LtumbledM632122040 on request
K0147.606X50LtumbledM632122050 on request
K0147.608X20LtumbledM840142520 on request
K0147.608X25LtumbledM840142525 on request
K0147.608X30LtumbledM840142530 on request
K0147.608X40LtumbledM840142540 on request
K0147.608X50LtumbledM840142550 on request
K0147.610X20LtumbledM1050183220 on request
K0147.610X25LtumbledM1050183225 on request
K0147.610X30LtumbledM1050183230 on request
K0147.610X40LtumbledM1050183240 on request
K0147.610X50LtumbledM1050183250 on request
K0147.612X20LtumbledM1263204020 on request
K0147.612X30LtumbledM1263204030 on request
K0147.612X40LtumbledM1263204040 on request
K0147.612X50LtumbledM1263204050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33