K0281_AGKnurled screws with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Body black hard thermoplastic. Coating black soft thermoplastic. External thread electro zinc-plated steel grade 5.8.Version:Other screw sizes, screw lengths, versions and colours.Note:SYMPA TOUCH Knurled screws are available in one grip size with internal and external threads.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | H | L | CAD | Acc. | Price | Order |
---|
K0281.5706X15 | L | M6 | 57,4 | 17 | 15 |  | | on request | | K0281.5706X20 | L | M6 | 57,4 | 17 | 20 |  | | on request | | K0281.5706X25 | L | M6 | 57,4 | 17 | 25 |  | | on request | | K0281.5706X35 | L | M6 | 57,4 | 17 | 35 |  | | on request | | K0281.5708X16 | L | M8 | 57,4 | 17 | 16 |  | | on request | | K0281.5708X25 | L | M8 | 57,4 | 17 | 25 |  | | on request | | K0281.5708X30 | L | M8 | 57,4 | 17 | 30 |  | | on request | | K0281.5708X35 | L | M8 | 57,4 | 17 | 35 |  | | on request | | K0281.5710X30 | L | M10 | 57,4 | 17 | 30 |  | | on request | | K0281.5710X40 | L | M10 | 57,4 | 17 | 40 |  | | on request | | K0281.5710X50 | L | M10 | 57,4 | 17 | 50 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|