Product groups
Triangular grips, internal thread
K1020_IG

Triangular grips, internal thread

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version:Grip and cap black grey (RAL 7021).
Steel parts blue-passivated.
On request:Other screw lengths and colours.
Metal parts stainless steel.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1020_IG Triangular grips, internal thread 170 kB

Drawings

Triangular grips, internal thread

Item selection/filter

Order No.FormD

D1D2HH1TCADAcc.PriceOrder
K1020.18008KM88029,253,53117 on request
K1020.18010KM108029,253,53117 on request
K1020.18012KM128029,253,53117 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33