K0280_IGHigh clamping grips with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Base body in black hard thermoplastic, coating in black soft thermoplastic, internal thread in brass.Note:SYMPA TOUCH high form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K0280.4206 | K | M6 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | on request | | K0280.4208 | K | M8 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | on request | | K0280.4210 | K | M10 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | on request | | K0280.4212 | K | M12 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | on request | | K0280.4706 | K | M6 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | on request | | K0280.4708 | K | M8 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | on request | | K0280.4710 | K | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | on request | | K0280.4712 | K | M12 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|