Product groups
Pull handles, round aluminium, angled
K0229

Pull handles, round aluminium, angled

go back

Item description/product images

DescriptionMaterial:Round aluminium EN AW-6060Version:Ground, glass blasted and matt-gloss black anodised.Note:End washers not included.Assembly:From the rear.On request:Any handle length.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0229 Pull handles, round aluminium, angled 123 kB

Drawings

Pull handles, round aluminium, angled

Item selection/filter

Order No.

ABDD1HLLoad
capacity
N
Order No.
end washer
CADAcc.PriceOrder
K0229.20016200116M816982161000K0229.16  on request
K0229.25016250116M816982661000K0229.16  on request
K0229.30016300116M816983161000K0229.16  on request
K0229.40016400116M816984161000K0229.16  on request
K0229.50018500118M818995181000K0229.18  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33