Product groups

Item description/product images

DescriptionMaterial:Aluminium.Version:Black anodisedSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0229 End washer aluminium 198 kB

Item selection/filter

Order No.
Packaging unitCADAcc.PriceOrder
K0229.162 on request
K0229.182 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33