Product groups
Pull handles, plastic, mounted from front or rear
K0190

Pull handles, plastic, mounted from front or rear

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).Version:Polypropylene black-grey.
Polyamide black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light-grey RAL 7035.
Note:The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.Assembly:From the front or rear.On request:Other colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0190 Pull handles, plastic 167 kB

Drawings

Pull handles, plastic, mounted from front or rear

Item selection/filter

Order No.

Main
material
Main
colour
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
K0190.109406polyamideblack grey RAL 7021942186,63610976101361000 on request
K0190.1094062polyamideorange RAL 2004942186,63610976101361000 on request
K0190.10940616polyamidecolza yellow RAL 1021942186,63610976101361000 on request
K0190.10940684polyamidetraffic red RAL 3020942186,63610976101361000 on request
K0190.10940686polyamidesignal green RAL 6032942186,63610976101361000 on request
K0190.10940687polyamidetraffic blue RAL 5017942186,63610976101361000 on request
K0190.10940688polyamidelight grey RAL 7035942186,63610976101361000 on request
K0190.111708polyamideblack grey RAL 7021117261094113694131581500 on request
K0190.1117082polyamideorange RAL 2004117261094113694131581500 on request
K0190.11170816polyamidecolza yellow RAL 1021117261094113694131581500 on request
K0190.11170884polyamidetraffic red RAL 3020117261094113694131581500 on request
K0190.11170886polyamidesignal green RAL 6032117261094113694131581500 on request
K0190.11170887polyamidetraffic blue RAL 5017117261094113694131581500 on request
K0190.11170888polyamidelight grey RAL 7035117261094113694131581500 on request
K0190.113208polyamideblack grey RAL 70211322711944154112131681500 on request
K0190.1132082polyamideorange RAL 20041322711944154112131681500 on request
K0190.11320816polyamidecolza yellow RAL 10211322711944154112131681500 on request
K0190.11320884polyamidetraffic red RAL 30201322711944154112131681500 on request
K0190.11320886polyamidesignal green RAL 60321322711944154112131681500 on request
K0190.11320887polyamidetraffic blue RAL 50171322711944154112131681500 on request
K0190.11320888polyamidelight grey RAL 70351322711944154112131681500 on request
K0190.115008polyamideblack grey RAL 70211502711944172132131681500 on request
K0190.1150082polyamideorange RAL 20041502711944172132131681500 on request
K0190.11500816polyamidecolza yellow RAL 10211502711944172132131681500 on request
K0190.11500884polyamidetraffic red RAL 30201502711944172132131681500 on request
K0190.11500886polyamidesignal green RAL 60321502711944172132131681500 on request
K0190.11500887polyamidetraffic blue RAL 50171502711944172132131681500 on request
K0190.11500888polyamidelight grey RAL 70351502711944172132131681500 on request
K0190.117908polyamideblack grey RAL 70211792811950197156131781500 on request
K0190.1179082polyamideorange RAL 20041792811950197156131781500 on request
K0190.11790816polyamidecolza yellow RAL 10211792811950197156131781500 on request
K0190.11790884polyamidetraffic red RAL 30201792811950197156131781500 on request
K0190.11790886polyamidesignal green RAL 60321792811950197156131781500 on request
K0190.11790887polyamidetraffic blue RAL 50171792811950197156131781500 on request
K0190.11790888polyamidelight grey RAL 70351792811950197156131781500 on request
K0190.209406polypropyleneblack grey942186,6361097610136500 on request
K0190.211708polypropyleneblack grey11726109411369413158800 on request
K0190.213208polypropyleneblack grey132271194415411213168800 on request
K0190.215008polypropyleneblack grey150271194417213213168800 on request
K0190.217908polypropyleneblack grey179281195019715613178800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33