Product groups
Pull handles, round stainless steel with wide washers
K0215

Pull handles, round stainless steel with wide washers

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Pull Handle and fasteners 1.4404 stainless steel.

Version:Ground and satin brushed finish.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.Drawing reference:
Form A
fastening from the front.
Form B
fastening from the rear.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0215 Pull handles, round stainless steel with wide washers 129 kB

Drawings (total overview)

Pull handles, round stainless steel with wide washers

Pull handles, round stainless steel with wide washers, fastened from the front

More information

Drawings

Pull handles, round stainless steel with wide washers, fastened from the front

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0215.2001A2005020M8752501000 on request
K0215.2501A2505020M8753001000 on request

Pull handles, round stainless steel with wide washers, fastened from the rear

More information

Drawings

Pull handles, round stainless steel with wide washers, fastened from the rear

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0215.2002B2005020M8752501000 on request
K0215.2502B2505020M8753001000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33