Product groups
Recessed handles, plastic, clip-in
K1306

Recessed handles, plastic, clip-in

go back

Item description/product images

DescriptionMaterial:Polyamide.Version:Black.Note:Recessed grips for clipping into material with a thickness 0.75 to 3.5 mm.

See drawing for installation cut-out dimensions for the various material thicknesses.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1306 Recessed handles, plastic, clip-in 156 kB

Drawings

Recessed handles, plastic, clip-in

Item selection/filter

Order No.

AA1B1HH1L1STCADAcc.PriceOrder
K1306.0944158028,74113,5941,517 on request
K1306.11057109440,35718,65110226 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33