Product groups
Pull handle, oval aluminium, oblique
K1634

Pull handle, oval aluminium, oblique

go back

Item description/product images

DescriptionProduct description:These slanted pull handles are particularly suitable for mounting in places where space is limited. These handles are very strong and robust and can also be used where robust handling is required. Material:Aluminium EN AW-6063Version:Black or traffic red RAL 3020 powder-coated or bright.Note:The bright version can be painted or coated after assembly.Application:Where space is limited in machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology Assembly:From the rear.Advantages:Good access where space is limited.
Very stable and robust.
Retaining element for opening and closing covers, panels and hoods.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1634 Pull handle, oval aluminium, oblique 131 kB

Drawings

Pull handle, oval aluminium, oblique

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1634.1000106blackpowder-coated1002113M650113101000 on request
K1634.1120106blackpowder-coated1122113M650125101000 on request
K1634.1200106blackpowder-coated1202113M650133101000 on request
K1634.1280106blackpowder-coated1282113M650141101000 on request
K1634.1600106blackpowder-coated1602113M650173101000 on request
K1634.1120108blackpowder-coated1122517M855129121000 on request
K1634.1200108blackpowder-coated1202517M855137121000 on request
K1634.1280108blackpowder-coated1282517M855145121000 on request
K1634.1600108blackpowder-coated1602517M855177121000 on request
K1634.1800108blackpowder-coated1802517M855197121000 on request
K1634.1008406traffic red RAL 3020powder-coated1002113M650113101000 on request
K1634.1128406traffic red RAL 3020powder-coated1122113M650125101000 on request
K1634.1208406traffic red RAL 3020powder-coated1202113M650133101000 on request
K1634.1288406traffic red RAL 3020powder-coated1282113M650141101000 on request
K1634.1608406traffic red RAL 3020powder-coated1602113M650173101000 on request
K1634.1128408traffic red RAL 3020powder-coated1122517M855129121000 on request
K1634.1208408traffic red RAL 3020powder-coated1202517M855137121000 on request
K1634.1288408traffic red RAL 3020powder-coated1282517M855145121000 on request
K1634.1608408traffic red RAL 3020powder-coated1602517M855177121000 on request
K1634.1808408traffic red RAL 3020powder-coated1802517M855197121000 on request
K1634.10006-bright1002113M650113101000 on request
K1634.11206-bright1122113M650125101000 on request
K1634.12006-bright1202113M650133101000 on request
K1634.12806-bright1282113M650141101000 on request
K1634.16006-bright1602113M650173101000 on request
K1634.11208-bright1122517M855129121000 on request
K1634.12008-bright1202517M855137121000 on request
K1634.12808-bright1282517M855145121000 on request
K1634.16008-bright1602517M855177121000 on request
K1634.18008-bright1802517M855197121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33