Product groups
Pull handles stainless steel, oval with thru hole
K1640

Pull handles stainless steel, oval with thru hole

go back

Item description/product images

DescriptionProduct description:These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Application:Machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology Assembly:From the front.Accessory:Socket head screws DIN 912 / DIN EN ISO 4762-M5.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1640 Pull handles stainless steel, oval with thru hole 125 kB

Drawings

Pull handles stainless steel, oval with thru hole

Item selection/filter

Order No.Steel
code
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1640.11001600511.4308blasted10021135,55011313,61000 on request
K1640.11121600511.4308blasted11221135,55012513,61000 on request
K1640.11201600511.4308blasted12021135,55013313,61000 on request
K1640.11281600511.4308blasted12821135,55014113,61000 on request
K1640.11601600511.4308blasted16021135,55017313,61000 on request
K1640.11001610511.4308Polished10021135,55011313,61000 on request
K1640.11121610511.4308Polished11221135,55012513,61000 on request
K1640.11201610511.4308Polished12021135,55013313,61000 on request
K1640.11281610511.4308Polished12821135,55014113,61000 on request
K1640.11601610511.4308Polished16021135,55017313,61000 on request
K1640.11001600521.4404blasted10021135,55011313,61000 on request
K1640.11121600521.4404blasted11221135,55012513,61000 on request
K1640.11201600521.4404blasted12021135,55013313,61000 on request
K1640.11281600521.4404blasted12821135,55014113,61000 on request
K1640.11601600521.4404blasted16021135,55017313,61000 on request
K1640.11001610521.4404Polished10021135,55011313,61000 on request
K1640.11121610521.4404Polished11221135,55012513,61000 on request
K1640.11201610521.4404Polished12021135,55013313,61000 on request
K1640.11281610521.4404Polished12821135,55014113,61000 on request
K1640.11601610521.4404Polished16021135,55017313,61000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33