Product groups
Pull handles, oval aluminium
K0205

Pull handles, oval aluminium

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, black or natural colour anodisedNote:These elegant flat profile aluminium handles are especially suitable for machines, fixtures, equipment etc.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0205 Pull handles, oval aluminium 119 kB

Drawings

Pull handles, oval aluminium

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLTLoad
capacity
N
CADAcc.PriceOrder
K0205.12001black12020M54513010500 on request
K0205.18001black18020M54519010500 on request
K0205.20001black20020M54521010500 on request
K0205.35001black35020M64536012500 on request
K0205.12003natural12020M54513010500 on request
K0205.18003natural18020M54519010500 on request
K0205.20003natural20020M54521010500 on request
K0205.35003natural35020M64536012500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33