Product groups
Pull handles, stainless steel
K1642

Pull handles, stainless steel

go back

Item description/product images

Back to group overview
DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material:

Pull handle investment cast stainless steel 1.4404.
Screw, nut and washer stainless steel (1.4404).

Version:Abrasive blasted und electropolished.Assembly:Form A from the front.
Form B from the rear.
Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1642 Pull handles, stainless steel 139 kB

Drawings (total overview)

Pull handles, stainless steel

Item selection/filter

Order No.

FormForm definitionABCD

HH1LSTLoad
capacity
N
CADAcc.PriceOrder
K1642.110005Awith through hole100179,5M5332012220-1000 on request
K1642.112006Awith through hole1202111,4M6392514624-1000 on request
K1642.114008Awith through hole1402414,2M8453017028-1000 on request
K1642.116008Awith through hole1602815,5M8523019432-1000 on request
K1642.118010Awith through hole1803116M10584021836-1000 on request
K1642.210005Bwith internal thread100179,5M533-122207,51000 on request
K1642.212006Bwith internal thread1202111,4M639-1462491000 on request
K1642.214008Bwith internal thread1402414,2M845-17028121000 on request
K1642.216008Bwith internal thread1602815,5M852-19432121000 on request
K1642.218010Bwith internal thread1803116M1058-21836151000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33