Product groups
Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A
K2238_A

Silicone edge protection profiles with integrated steel...

go back

Item description/product images

DescriptionMaterial:

VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.
Clamping insert stainless steel 1.4301.

Version:Blue, similar to RAL 5015.
Clamping insert bright.
Note:Edge protection profiles are used to cover and decorate the sharp plate edges so that no additional processing is required.

Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Temperature range:-50 °C to +200 °C.Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2238_A Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A 105 kB

Drawings

Silicone edge protection profiles with integrated steel retaining strip FDA approved, form A

Item selection/filter

Order No.FormB

HClamping range
mm
LMinimum bend radius
mm
CADAcc.PriceOrder
K2238.010X2000A8101,0-2,02000A=10 B=20 C=10 D=10 on request
K2238.010X5000A8101,0-2,05000A=10 B=20 C=10 D=10 on request
K2238.010X10000A8101,0-2,010000A=10 B=20 C=10 D=10 on request
K2238.010X20000A8101,0-2,020000A=10 B=20 C=10 D=10 on request
K2238.010X50000A8101,0-2,050000A=10 B=20 C=10 D=10 on request