Product groups
K1109_DR

Quarter-turn locks, stainless steel with T-grip

go back

Item description/product images

DescriptionMaterial:

Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Rating IP65.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1109_DR Quarter-turn locks, stainless steel with T-grip 211 kB

Drawings

Item selection/filter

Order No.FormActuationH

SWCADAcc.PriceOrder
K1109.1186AT-Grip1827 on request
K1109.2186Blockable T-grip1827 on request