- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- K0518
Quarter-turn lock, zinc no versions
- K0520
Quarter-turn locks with cylinder, small version
- K2216
Quarter-turn lock zinc, lockable
- K2217
Quarter-turn lock zinc, lockable, long version
- K0522
Quarter-turn locks, zinc
- K0524
Quarter-turn security locks
- K2219
Quarter-turn lock zinc for fire services, DIN 14925
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn lock, zinc long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn locks, stainless steel for sterile areas
- K1353
Quarter-turn locks, stainless steel in Hygienic DESIGN
- K1354
Quarter-turn locks, stainless steel in Hygienic DESIGN
- K1452
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN
- K0528
Compression latches with variable compression
- K0529
Compression latches, zinc
- K0531
Compression latches, zinc with adjustable tongue height
- K1275
Quarter-turn locks free-turning
- K2221
Tongue stainless, without stop
- K2218
Tongue steel, with stop
- K2244
Tongues for quarter-turn locks without stop, steel
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K2260
Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K2261
Spacer washers, stainless steel, for quarter-turn clamp lock
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K2238
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- K1368
Edge protection profiles with integrated steel wire core
- K2239
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1730_KSKQuarter turn latches, with cross head |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Quarter-turn latches for securely holding and locking hatches, container lids, machine covers and similar. The lock is closed or opened by turning it through 90°. This moves the cross pin in the locking bolt through a curve in the bottom part of the lock, thus tensioning the spring. At the end point of the curve there is a little recess in which the cross pin engages. The pretensioning force generated in the lock by the spring ensures that the connection is held securely despite any vibrations.
All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover or the frame.
They are operated through the cross slot.
The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.Technical data:Maximum tractive force 1300 N.Assembly:A hole of 8 mm is drilled through the cover, the bolt with cross pin are pushed through and secured to the retaining washer from the rear. A 13 mm centre hole is drilled in the frame, with two mounting holes which depend on the hole pattern in the bottom part.Accessory:Retaining washers K1731. Lock bottom part K1732.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | L | L1 | CAD | Acc. | Price | Order |
---|
K1730.111015 | 0,75 - 1,50 | 14,95 | 10,15 |  | | on request | | K1730.111090 | 1,50 - 2,25 | 14,95 | 10,9 |  | | on request | | K1730.111165 | 2,25 - 3,00 | 14,95 | 11,65 |  | | on request | | K1730.111240 | 3,00 - 3,75 | 17,2 | 12,4 |  | | on request | | K1730.111315 | 3,75 - 4,50 | 17,2 | 13,15 |  | | on request | | K1730.111390 | 4,50 - 5,25 | 17,2 | 13,9 |  | | on request | | K1730.111465 | 5,25 - 6,00 | 19,45 | 14,65 |  | | on request | | K1730.111540 | 6,00 - 6,75 | 19,45 | 15,4 |  | | on request | | K1730.111615 | 6,75 - 7,50 | 19,45 | 16,15 |  | | on request | | K1730.111690 | 7,50 - 8,25 | 21,7 | 16,9 |  | | on request | | K1730.111765 | 8,25 - 9,00 | 21,7 | 17,65 |  | | on request | | K1730.111840 | 9,00 - 9,75 | 21,7 | 18,4 |  | | on request | | K1730.111915 | 9,75 - 10,50 | 23,95 | 19,15 |  | | on request | | K1730.111990 | 10,50 - 11,25 | 23,95 | 19,9 |  | | on request | | K1730.112065 | 11,25 - 12,00 | 23,95 | 20,65 |  | | on request | | K1730.112140 | 12,00 - 12,75 | 26,2 | 21,4 |  | | on request | | K1730.112215 | 12,75 - 13,50 | 26,2 | 22,15 |  | | on request | | K1730.112290 | 13,50 - 14,25 | 26,2 | 22,9 |  | | on request | | K1730.112365 | 14,25 - 15,00 | 28,45 | 23,65 |  | | on request | | K1730.112440 | 15.00 - 15,75 | 28,45 | 24,4 |  | | on request | | K1730.112515 | 15,75 - 16,50 | 28,45 | 25,15 |  | | on request | | K1730.112590 | 16,50 - 17,25 | 30,7 | 25,9 |  | | on request | | K1730.112665 | 17,25 - 18,00 | 30,7 | 26,65 |  | | on request | | K1730.112740 | 18,00 - 18,75 | 30,7 | 27,4 |  | | on request | | K1730.112815 | 18,75 - 19,50 | 32,95 | 28,15 |  | | on request | | K1730.112890 | 19,50 - 20,25 | 32,95 | 28,9 |  | | on request | | K1730.112965 | 20,25 - 21 | 32,95 | 29,65 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|