Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Quarter-turn latches for securely holding and locking hatches, container lids, machine covers and similar. The lock is closed or opened by turning it through 90°. This moves the cross pin in the locking bolt through a curve in the bottom part of the lock, thus tensioning the spring. At the end point of the curve there is a little recess in which the cross pin engages. The pretensioning force generated in the lock by the spring ensures that the connection is held securely despite any vibrations.

All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover or the frame.

They are operated through a slot, cross slot, or without tools using a knurled knob or star grip.

The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.
(Please order the retaining washer and lock bottom part separately).
Technical data:Maximum tractive force 1300 N.Assembly:A hole of 8 mm is drilled through the cover, the bolt with cross pin are pushed through and secured to the retaining washer from the rear. A 13 mm centre hole is drilled in the frame, with two mounting holes which depend on the hole pattern in the bottom part.Accessory:Retaining washers K1731.
Lock bottom part K1732.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1730 Quarter turn latches 334 kB

Drawings (total overview)

Quarter turn latches

Item selection/filter

Order No.Version 1AL

L1CADAcc.PriceOrder
K1730.111015cross head0,75 - 1,5014,9510,15 on request
K1730.111090cross head1,50 - 2,2514,9510,9 on request
K1730.111165cross head2,25 - 3,0014,9511,65 on request
K1730.111240cross head3,00 - 3,7517,212,4 on request
K1730.111315cross head3,75 - 4,5017,213,15 on request
K1730.111390cross head4,50 - 5,2517,213,9 on request
K1730.111465cross head5,25 - 6,0019,4514,65 on request
K1730.111540cross head6,00 - 6,7519,4515,4 on request
K1730.111615cross head6,75 - 7,5019,4516,15 on request
K1730.111690cross head7,50 - 8,2521,716,9 on request
K1730.111765cross head8,25 - 9,0021,717,65 on request
K1730.111840cross head9,00 - 9,7521,718,4 on request
K1730.111915cross head9,75 - 10,5023,9519,15 on request
K1730.111990cross head10,50 - 11,2523,9519,9 on request
K1730.112065cross head11,25 - 12,0023,9520,65 on request
K1730.112140cross head12,00 - 12,7526,221,4 on request
K1730.112215cross head12,75 - 13,5026,222,15 on request
K1730.112290cross head13,50 - 14,2526,222,9 on request
K1730.112365cross head14,25 - 15,0028,4523,65 on request
K1730.112440cross head15.00 - 15,7528,4524,4 on request
K1730.112515cross head15,75 - 16,5028,4525,15 on request
K1730.112590cross head16,50 - 17,2530,725,9 on request
K1730.112665cross head17,25 - 18,0030,726,65 on request
K1730.112740cross head18,00 - 18,7530,727,4 on request
K1730.112815cross head18,75 - 19,5032,9528,15 on request
K1730.112890cross head19,50 - 20,2532,9528,9 on request
K1730.112965cross head20,25 - 2132,9529,65 on request
K1730.211015slot head0,75 - 1,5014,9510,15 on request
K1730.211090slot head1,50 - 2,2514,9510,9 on request
K1730.211165slot head2,25 - 3,0014,9511,65 on request
K1730.211240slot head3,00 - 3,7517,212,4 on request
K1730.211315slot head3,75 - 4,5017,213,15 on request
K1730.211390slot head4,50 - 5,2517,213,9 on request
K1730.211465slot head5,25 - 6,0019,4514,65 on request
K1730.211540slot head6,00 - 6,7519,4515,4 on request
K1730.211615slot head6,75 - 7,5019,4516,15 on request
K1730.211690slot head7,50 - 8,2521,716,9 on request
K1730.211765slot head8,25 - 9,0021,717,65 on request
K1730.211840slot head9,00 - 9,7521,718,4 on request
K1730.211915slot head9,75 - 10,5023,9519,15 on request
K1730.211990slot head10,50 - 11,2523,9519,9 on request
K1730.212065slot head11,25 - 12,0023,9520,65 on request
K1730.212140slot head12,00 - 12,7526,221,4 on request
K1730.212215slot head12,75 - 13,5026,222,15 on request
K1730.212290slot head13,50 - 14,2526,222,9 on request
K1730.212365slot head14,25 - 15,0028,4523,65 on request
K1730.212440slot head15.00 - 15,7528,4524,4 on request
K1730.212515slot head15,75 - 16,5028,4525,15 on request
K1730.212590slot head16,50 - 17,2530,725,9 on request
K1730.212665slot head17,25 - 18,0030,726,65 on request
K1730.212740slot head18,00 - 18,7530,727,4 on request
K1730.212815slot head18,75 - 19,5032,9528,15 on request
K1730.212890slot head19,50 - 20,2532,9528,9 on request
K1730.212965slot head20,25 - 2132,9529,65 on request
K1730.311315knurled head0,75 - 1,5018,1513,15 on request
K1730.311390knurled head1,50 - 2,2518,1513,9 on request
K1730.311465knurled head2,25 - 3,0018,1514,65 on request
K1730.311540knurled head3,00 - 3,7520,415,4 on request
K1730.311615knurled head3,75 - 4,5020,416,15 on request
K1730.311690knurled head4,50 - 5,2520,416,9 on request
K1730.311765knurled head5,25 - 6,0022,6517,65 on request
K1730.311840knurled head6,00 - 6,7522,6518,4 on request
K1730.311915knurled head6,75 - 7,5022,6519,15 on request
K1730.311990knurled head7,50 - 8,2524,919,9 on request
K1730.312065knurled head8,25 - 9,0024,920,65 on request
K1730.312140knurled head9,00 - 9,7524,921,4 on request
K1730.312215knurled head9,75 - 10,5027,1522,15 on request
K1730.312290knurled head10,50 - 11,2527,1522,9 on request
K1730.312365knurled head11,25 - 12,0027,1523,65 on request
K1730.312440knurled head12,00 - 12,7529,424,4 on request
K1730.312515knurled head12,75 - 13,5029,425,15 on request
K1730.312590knurled head13,50 - 14,2529,425,9 on request
K1730.312665knurled head14,25 - 15,0031,6526,65 on request
K1730.312740knurled head15.00 - 15,7531,6527,4 on request
K1730.312815knurled head15,75 - 16,5031,6528,15 on request
K1730.312890knurled head16,50 - 17,2533,928,9 on request
K1730.312965knurled head17,25 - 18,0033,929,65 on request
K1730.313040knurled head18,00 - 18,7533,930,4 on request
K1730.313115knurled head18,75 - 19,5036,1531,15 on request
K1730.313190knurled head19,50 - 20,2536,1531,9 on request
K1730.313265knurled head20,25 - 2136,1532,65 on request
K1730.411315with star grip0,75 - 1,5018,1513,15 on request
K1730.411390with star grip1,50 - 2,2518,1513,9 on request
K1730.411465with star grip2,25 - 3,0018,1514,65 on request
K1730.411540with star grip3,00 - 3,7520,415,4 on request
K1730.411615with star grip3,75 - 4,5020,416,15 on request
K1730.411690with star grip4,50 - 5,2520,416,9 on request
K1730.411765with star grip5,25 - 6,0022,6517,65 on request
K1730.411840with star grip6,00 - 6,7522,6518,4 on request
K1730.411915with star grip6,75 - 7,5022,6519,15 on request
K1730.411990with star grip7,50 - 8,2524,919,9 on request
K1730.412065with star grip8,25 - 9,0024,920,65 on request
K1730.412140with star grip9,00 - 9,7524,921,4 on request
K1730.412215with star grip9,75 - 10,5027,1522,15 on request
K1730.412290with star grip10,50 - 11,2527,1522,9 on request
K1730.412365with star grip11,25 - 12,0027,1523,65 on request
K1730.412440with star grip12,00 - 12,7529,424,4 on request
K1730.412515with star grip12,75 - 13,5029,425,15 on request
K1730.412590with star grip13,50 - 14,2529,425,9 on request
K1730.412665with star grip14,25 - 15,0031,6526,65 on request
K1730.412740with star grip15.00 - 15,7531,6527,4 on request
K1730.412815with star grip15,75 - 16,5031,6528,15 on request
K1730.412890with star grip16,50 - 17,2533,928,9 on request
K1730.412965with star grip17,25 - 18,0033,929,65 on request
K1730.413040with star grip18,00 - 18,7533,930,4 on request
K1730.413115with star grip18,75 - 19,5036,1531,15 on request
K1730.413190with star grip19,50 - 20,2536,1531,9 on request
K1730.413265with star grip20,25 - 2136,1532,65 on request