DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Housing stainless steel. Pin steel. Pin stainless steel. Knob thermoplastic PA (polyamide).Version:Housing bright. Pin nickel plated. Pin bright. Knob reinforced PA fibreglass, black.Note:M2 or M3 stainless steel fastening screws are included. Mounting option 1 for plate thickness 6 mm. Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded. Type of operation:Check that the rotary knob is in the "OFF" position and that the pin is retracted. Push or place the quarter-turn clamp lock over the premounted clamping plate. Press the rotary knob down and turn to the "ON" position. When fully clamped, a click sound is heard.Accessory:Clamping plates K1062Drawing reference: