Product groups
Plugs fillknurled cap
K0455

Plugs fill knurled cap

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version:Black.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole

1) O-ring
2) vent hole only Form B
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0455 Plugs fillknurled cap 228 kB

Drawings (total overview)

Plugs fillknurled cap

Screw plugs Form A, with fill symbol

More information

Drawings

Screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1CADAcc.PriceOrder
K0455.120014A20G1/499 on request
K0455.120038A20,5G3/8910 on request
K0455.128012A28G1/210,510,5 on request
K0455.131034A31G3/41211 on request
K0455.139100A39G11212 on request
K0455.149114A49G1 1/41313,5 on request
K0455.155112A55G1 1/214,714,5 on request
K0455.168200A68,5G21516 on request
K0455.1201415A20M14X1,599 on request
K0455.1201615A20M16X1,5910 on request
K0455.1281815A28M18X1,510,510 on request
K0455.1282015A28M20X1,510,510 on request
K0455.1282215A28M22X1,510,510 on request

Screw plugs Form B, with fill symbol and vent hole

More information

Drawings

Screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1CADAcc.PriceOrder
K0455.220014B20G1/499 on request
K0455.220038B20,5G3/8910 on request
K0455.228012B28G1/210,510,5 on request
K0455.231034B31G3/41211 on request
K0455.239100B39G11212 on request
K0455.249114B49G1 1/41313,5 on request
K0455.255112B55G1 1/214,714,5 on request
K0455.268200B68,5G21516 on request
K0455.2201415B20M14X1,599 on request
K0455.2201615B20M16X1,5910 on request
K0455.2281815B28M18X1,510,510 on request
K0455.2282015B28M20X1,510,510 on request
K0455.2282215B28M22X1,510,510 on request