Product groups

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Version:Black housing.
Red cap.
Filter mesh 40 µm.
Temperature range:Temperature resistant with oil up to 100°C.On request:Cap in yellow for diesel oil.Drawing reference:
1) flat seal
2) vent
3) cap
4) air filter
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0456 Caps for filler necks 155 kB

Drawings

Caps for filler necks

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
K0456.6720067,5G23015 on request
K0456.67602067,5M60x23015 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33