Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
K0443
Oil level gauges
K0444
Oil level gauges
K1425
Oil level gauges
with electronic oil level monitoring
K1426
Oil level gauges
with electronic temperature monitoring
K1427
Oil level gauges
with electronic oil level and temperature monitoring
K1100
Oil level gauges
long version
K1428
Oil level gauges
with electronic oil level monitoring, long version
K1429
Oil level gauges
with electronic temperature monitoring, long version
K1430
Oil level gauges
with electronic oil level and temperature monitoring, long version
K0445
Oil level sight glasses
K0446
Oil level sight glasses, press-in
K0447
Oil level sight glasses
domed
K0448
Oil level sight glasses, aluminium
K0246
Oil level sight glasses
aluminium, glass window
K2179
Oil level sight glass, brass
with safety glass
K2180
Oil level sight glass, brass, round
with safety glass
K2182
Oil level sight glass, stainless steel
with safety glass
K1129
Screw plugs with hexagon socket
DIN 906, tapered thread
K1130
Screw plugs with collar and hexagon socket
DIN 908
K1131
Screw plugs hex head with collar
DIN 910
K0450
Screw plugs
K0451
Press-in plugs
K0452
Screw plugs with magnet
K0453
Screw plugs aluminium
with magnet
K0454
Screw plugs
K0455
Plugs fill
knurled cap
K1102
Screw plugs
with hexagon socket
K1104
Screw plugs aluminium
K0456
Caps for filler necks
K0457
Vent screws
K0458
Vent screws
with splash guard
K0459
Vent screws
with check valve
K0460
Vent screws brass
K0461
Vent screws brass
with check valve
K0462
Press-in plugs
with dipstick
K0465
Vent screws
with dipstick
K0467
Vent screws
with check valve and dipstick
K1101
Screw plugs
with dipstick
K2318
Sealing plug sleeve steel, ball steel
K2319
Sealing plug sleeve stainless steel, ball steel
K2320
Sealing plug sleeve stainless steel, ball stainless steel
K2321
Insertion pin for sealing plugs
K0468
Dipsticks
K0470
Filler necks
K1103
Filler necks
K0471
Filler necks
K1132
Grease nipples
conical head DIN 71412
K2316
Grease nipples conical head DIN 71412
to press in
K2316
Press-in tool for DIN 71412 conical head grease nipples
K1539
Grease nipple, steel, assortment box
K1133
Grease nipple caps
for conical head grease nipples
K1134
Grease nipples
flush type DIN 3405
K2317
Grease nipples flush type DIN 3405
to press in
K1135
Grease nipples
button head DIN 3404
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0460
Vent screws brass
go back
Products
Operating parts | standard elements
Level indicators, screw plugs
Vent screws brass
Item description/product images
Description
Material:
Housing and cap brass.
Air filter electro zinc-plated steel wire mesh.
Version:
Air filter mesh 50 - 60 µm.
Flat seal asbestos-free.
Drawing reference:
1) flat seal
2) vent hole 2x
3) air filter
4) cap
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0460 Vent screws brass
179 kB
Drawings
Item selection/filter
Order No.
D
D1
L
L1
SW
CAD
Acc.
Price
Order
K0460.20014
20
G1/4
24,5
7,5
18
on request
K0460.24038
24,5
G3/8
24,5
8,5
22
on request
K0460.30012
30
G1/2
24,5
8,5
27
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-53
|
>
|
>>
K0443
Oil level gauges
K0444
Oil level gauges
K1425
Oil level gauges
with electronic oil level monitoring
K1426
Oil level gauges
with electronic temperature monitoring
K1427
Oil level gauges
with electronic oil level and temperature monitoring
K1100
Oil level gauges
long version
K1428
Oil level gauges
with electronic oil level monitoring, long version
K1429
Oil level gauges
with electronic temperature monitoring, long version
K1430
Oil level gauges
with electronic oil level and temperature monitoring, long version
K0445
Oil level sight glasses
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-53
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33