- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- K0443
Oil level gauges
- K0444
Oil level gauges
- K1425
Oil level gauges with electronic oil level monitoring
- K1426
Oil level gauges with electronic temperature monitoring
- K1427
Oil level gauges with electronic oil level and temperature monitoring
- K1100
Oil level gauges long version
- K1428
Oil level gauges with electronic oil level monitoring, long version
- K1429
Oil level gauges with electronic temperature monitoring, long version
- K1430
Oil level gauges with electronic oil level and temperature monitoring, long version
- K0445
Oil level sight glasses
- K0446
Oil level sight glasses, press-in
- K0447
Oil level sight glasses domed
- K0448
Oil level sight glasses, aluminium
- K0246
Oil level sight glasses aluminium, glass window
- K2179
Oil level sight glass, brass with safety glass
- K2180
Oil level sight glass, brass, round with safety glass
- K2182
Oil level sight glass, stainless steel with safety glass
- K1129
Screw plugs with hexagon socket DIN 906, tapered thread
- K1130
Screw plugs with collar and hexagon socket DIN 908
- K1131
Screw plugs hex head with collar DIN 910
- K0450
Screw plugs
- K0451
Press-in plugs
- K0452
Screw plugs with magnet
- K0453
Screw plugs aluminium with magnet
- K0454
Screw plugs
- K0455
Plugs fill knurled cap
- K1102
Screw plugs with hexagon socket
- K1104
Screw plugs aluminium
- K0456
Caps for filler necks
- K0457
Vent screws
- K0458
Vent screws with splash guard
- K0459
Vent screws with check valve
- K0460
Vent screws brass
- K0461
Vent screws brass with check valve
- K0462
Press-in plugs with dipstick
- K0465
Vent screws with dipstick
- K0467
Vent screws with check valve and dipstick
- K1101
Screw plugs with dipstick
- K2318
Sealing plug sleeve steel, ball steel
- K2319
Sealing plug sleeve stainless steel, ball steel
- K2320
Sealing plug sleeve stainless steel, ball stainless steel
- K2321
Insertion pin for sealing plugs
- K0468
Dipsticks
- K0470
Filler necks
- K1103
Filler necks
- K0471
Filler necks
- K1132
Grease nipples conical head DIN 71412
- K2316
Grease nipples conical head DIN 71412 to press in
- K2316
Press-in tool for DIN 71412 conical head grease nipples
- K1539
Grease nipple, steel, assortment box
- K1133
Grease nipple caps for conical head grease nipples
- K1134
Grease nipples flush type DIN 3405
- K2317
Grease nipples flush type DIN 3405 to press in
- K1135
Grease nipples button head DIN 3404
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2320Sealing plug sleeve stainless steel, ball stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:When manufacturing a hydraulic or pneumatic aggregate, auxiliary holes are needed for the production process, e.g. so that all the channels required for the respective application can be precisely drilled into the workpiece. These auxiliary holes must be absolutely tightly sealed again and be able to withstand extremely high pressure so that the component can function properly later on.Material:Sleeve: stainless steel 1.4305.
Ball: stainless steel 1.4301. Version:Sleeve: bright. Ball: bright.Note:Sealing plugs are used to seal holes in fluid technology - e.g. auxiliary holes in hydraulic units - quickly, securely and cost-effectively.
These seals have a serrated sleeve that expands when the ball is pressed in, expanding the component until the bore is sealed and anchoring itself in the base material. This creates a tight metallic seal that can withstand the highest pressure.
Suitable for base materials with low to medium hardness.
They are usually installed manually using an insertion pin.Accessory:Insertion pin K2321.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D2 | D3 max. | L1 | L2 | L3 min. | S | X | CAD | Acc. | Price | Order |
---|
K2320.03022 | 3 | 3 | 2,2 | 3.6 | 4,6 | 3,4 | 1,2 | 0,4 |  | | on request | | K2320.04022 | 4 | 4 | 3,3 | 4 | 5,2 | 3,8 | 1,5 | 0,2 |  | | on request | | K2320.05022 | 5 | 5 | 4,3 | 5.5 | 7,1 | 5,3 | 2 | 0,4 |  | | on request | | K2320.06022 | 6 | 6 | 5,3 | 6.5 | 8,7 | 6,3 | 2,5 | 0,4 |  | | on request | | K2320.07022 | 7 | 7 | 6,4 | 7.5 | 10,2 | 7,3 | 3 | 0,4 |  | | on request | | K2320.08022 | 8 | 8 | 7,4 | 8.5 | 11,6 | 8,3 | 3,5 | 0,3 |  | | on request | | K2320.09022 | 9 | 9 | 8,4 | 10 | 13,6 | 9,8 | 4 | 0,4 |  | | on request | | K2320.10022 | 10 | 10 | 9,4 | 11 | 15,2 | 10,8 | 4,5 | 0,4 |  | | on request | | K2320.12022 | 12 | 12 | 10,6 | 13 | 17,9 | 12,8 | 5,5 | 0,4 |  | | on request | | K2320.14022 | 14 | 14 | 12,7 | 15 | 20,6 | 14,5 | 6,35 | 0,4 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|