Product groups
Grease nipples button head DIN 3404
K1135

Grease nipples button head DIN 3404

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:As the construction of button head grease nipples allow for a high lubrication flow rate, they are especially useful for lubrication points which require a large grease volume. Because of the robust design, button head grease nipples are preferred for machines that are subjected to high external stress.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1135 Grease nipples button head DIN 3404 168 kB

Drawings

Grease nipples button head DIN 3404

Item selection/filter

Order No.Main
material
D

D1LL1SWCADAcc.PriceOrder
K1135.11006100steelM6x11013,55,511 on request
K1135.11008100steelM8x11013,55,511 on request
K1135.11010100steelM10x11013,55,511 on request
K1135.11018steelG1/81015611 on request
K1135.11606100steelM6X11617617 on request
K1135.11608100steelM8X11617717 on request
K1135.11608125steelM8X1,251617617 on request
K1135.11610100steelM10X11617617 on request
K1135.11610150steelM10X1,51617617 on request
K1135.11612150steelM12x1,51617617 on request
K1135.11616150steelM16x1,51618717 on request
K1135.11618steelG1/81617617 on request
K1135.11614steelG1/41617617 on request
K1135.21606100stainless steelM6X116176,617 on request
K1135.21608100stainless steelM8X11617717 on request
K1135.21608125stainless steelM8x1,251617617 on request
K1135.21610100stainless steelM10x11617617 on request
K1135.21610150stainless steelM10x1,51617617 on request
K1135.21612150stainless steelM12x1,51617617 on request
K1135.21618stainless steelG1/81617617 on request
K1135.21614stainless steelG1/41617617 on request
K1135.12216150steelM16x1,52222822 on request
K1135.12214steelG1/42222822 on request
K1135.12238steelG3/82222822 on request
K1135.22216150stainless steelM16x1,52222822 on request
K1135.22214stainless steelG1/42221,5822 on request
K1135.22238stainless steelG3/82223,5822 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33