Product groups
Screw plugs Form B, with fill symbol and vent hole
K0455_B

Screw plugs Form B, with fill symbol and vent hole

go back

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version:Black.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) O-ring
2) vent hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0455_B Screw plugs Form B, with fill symbol and vent hole 216 kB

Drawings

Screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1CADAcc.PriceOrder
K0455.220014B20G1/499 on request
K0455.220038B20,5G3/8910 on request
K0455.228012B28G1/210,510,5 on request
K0455.231034B31G3/41211 on request
K0455.239100B39G11212 on request
K0455.249114B49G1 1/41313,5 on request
K0455.255112B55G1 1/214,714,5 on request
K0455.268200B68,5G21516 on request
K0455.2201415B20M14X1,599 on request
K0455.2201615B20M16X1,5910 on request
K0455.2281815B28M18X1,510,510 on request
K0455.2282015B28M20X1,510,510 on request
K0455.2282215B28M22X1,510,510 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33