Product groups
Plugs fillknurled cap
K0455

Plugs fill knurled cap

go back

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version:Black.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole

1) O-ring
2) vent hole only Form B
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0455 Plugs fillknurled cap 228 kB

Drawings (total overview)

Plugs fillknurled cap

Item selection/filter

Order No.

FormDD1LL1CADAcc.PriceOrder
K0455.120014A20G1/499 on request
K0455.120038A20,5G3/8910 on request
K0455.128012A28G1/210,510,5 on request
K0455.131034A31G3/41211 on request
K0455.139100A39G11212 on request
K0455.149114A49G1 1/41313,5 on request
K0455.155112A55G1 1/214,714,5 on request
K0455.168200A68,5G21516 on request
K0455.1201415A20M14X1,599 on request
K0455.1201615A20M16X1,5910 on request
K0455.1281815A28M18X1,510,510 on request
K0455.1282015A28M20X1,510,510 on request
K0455.1282215A28M22X1,510,510 on request
K0455.220014B20G1/499 on request
K0455.220038B20,5G3/8910 on request
K0455.228012B28G1/210,510,5 on request
K0455.231034B31G3/41211 on request
K0455.239100B39G11212 on request
K0455.249114B49G1 1/41313,5 on request
K0455.255112B55G1 1/214,714,5 on request
K0455.268200B68,5G21516 on request
K0455.2201415B20M14X1,599 on request
K0455.2201615B20M16X1,5910 on request
K0455.2281815B28M18X1,510,510 on request
K0455.2282015B28M20X1,510,510 on request
K0455.2282215B28M22X1,510,510 on request