Product groups
Screw plugs Form C, with drain symbol
K0454_C

Screw plugs Form C, with drain symbol

go back

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeTemperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0454_C Screw plugs Form C, with drain symbol 215 kB

Drawings

Screw plugs Form C, with drain symbol

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.319014C19,5G1/479175 on request
K0454.322038C22G3/87,510188 on request
K0454.328012C28G1/27,511249 on request
K0454.334034C34G3/49113011 on request
K0454.342100C42G110,51235- on request
K0454.351114C51G1 1/41213,542- on request
K0454.358112C58G1 1/21014,550- on request
K0454.374200C74G213,51664- on request
K0454.3191415C19,5M14X1,579175 on request
K0454.3211615C21M16X1,57,510186 on request
K0454.3261815C26M18X1,57,510217 on request
K0454.3282015C28M20X1,5810248 on request
K0454.3282215C28M22X1,58112410 on request
K0454.3524015C52M40X1,5101342- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33