Product groups
Screw plugs Form B, with fill symbol and vent hole
K0454_B

Screw plugs Form B, with fill symbol and vent hole

go back

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeTemperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) vent hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0454_B Screw plugs Form B, with fill symbol and vent hole 222 kB

Drawings

Screw plugs Form B, with fill symbol and vent hole

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.219014B19,5G1/479175 on request
K0454.222038B22G3/87,510188 on request
K0454.228012B28G1/27,511249 on request
K0454.234034B34G3/49113011 on request
K0454.242100B42G110,51235- on request
K0454.251114B51G1 1/41213,542- on request
K0454.258112B58G1 1/21014,550- on request
K0454.274200B74G213,51664- on request
K0454.2191415B19,5M14X1,579175 on request
K0454.2211615B21M16X1,57,510186 on request
K0454.2261815B26M18X1,57,510217 on request
K0454.2282015B28M20X1,5810248 on request
K0454.2282215B28M22X1,58112410 on request
K0454.2524015B52M40X1,5101342- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33