- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- K0434
Hinges plastic, lift-off, left
- K0434
Hinges plastic, lift-off, right
- K0435
Hinges plastic
- K1963
Hinges plastic, separable, dismountable
- K0436
Hinges plastic, with locking lever
- K0437
Hinges plastic, with elongated holes
- K0438
Hinges plastic, lift-off, with guide tabs
- K0439
Hinges plastic, with detent
- K0440
Hinges plastic, with adjustable friction
- K1195
Hinge aluminium, with adjustable friction
- K1196
Hinges aluminium, with adjustable friction
- K1518
Hinges, stainless steel with preset friction
- K1197
Hinge aluminium, with detent
- K1198
Hinges aluminium, with detent
- K1004
Hinges plastic with fastening holes
- K1005
Hinges plastic with bushing
- K1006
Hinges plastic with fastening screws
- K1007
Hinges plastic with bush and fastening screws
- K2119
Hinge pins, plastic
- K0441
Hinges die-cast zinc, with elongated holes
- K0442
Hinges die-cast zinc, with locking lever
- K1897
Hinges die-cast zinc
- K1898
Hinges die-cast zinc adjustable
- K1899
Hinges die-cast zinc with fastening screws
- K2101
Hinges aluminium, in-frame, with step
- K2102
Hinge halves aluminium, in-frame
- K2103
Hinge halves aluminium, on-frame
- K2104
Pins stainless steel for hinge halves
- K2105
End caps plastic for hinge halves
- K0579
Hinges aluminium, lift-off, left
- K0579
Hinges aluminium, lift-off, right
- K0580
Hinges aluminium
- K1084
Hinges stainless steel
- K1343
Hinge stainless steel
- K1852
Hinges, stainless steel
- K1964
Hinges stainless steel, separable, dismountable
- K1853
Hinges, stainless steel with fastening screws
- K1900
Hinges stainless steel adjustable
- K1085
Hinges stainless steel
- K1341
Hinges stainless steel
- K1809
Hinges, stainless steel
- K1810
Hinges, stainless steel with fastening screws
- K1346
Single leaf hinges adjustable, stainless steel
- K1348
Hinge stainless steel
- K1345
Hinges, stainless steel lift-off, right
- K1345
Hinges, stainless steel lift-off, left
- K1342
Hinges lift-off, stainless steel
- K1347
Strap hinges steel or stainless steel
- K1141
Hinges steel maintenance-free
- K1082
Hinges sheet steel or sheet stainless steel
- K1349
Butt hinges stainless steel
- K1517
Hinges, stainless steel
- K2161
Piano hinges, steel, stainless steel or aluminium
- K2162
Piano hinges, stainless steel with stop
- K1447
Hinges steel or stainless steel internal, opening angle 90°
- K1448
Hinges steel or stainless steel internal, opening angle 125°
- K1449
Hinges steel internal, opening angle 110°
- K1519
Hinges, steel in-frame opening angle 110°
- K1140
Hinges weldable
- K1805
Hinges steel or stainless steel weldable
- K1173
Spring hinges steel, stainless steel or aluminium, 50 mm
- K1174
Spring hinges steel or stainless steel, 75 mm
- K1175
Spring hinges steel, stainless steel or aluminium, 120 mm
- K1176
Spring hinges steel or stainless steel, 180 mm
- K1177
Spring hinges steel or stainless steel, 240 mm
- K1178
Spring hinges aluminium profile, 0.2 Nm
- K1179
Spring hinges aluminium profile, 0.35 Nm
- K1665
Spring hinges aluminium profile, 0.50 Nm
- K1180
Spring hinges aluminium profile, 0.7 Nm
- K1666
Spring hinges aluminium profile, 0.7 Nm, long version
- K1667
Spring hinges aluminium profile, 0.9 Nm, long version
- K1181
Spring hinges aluminium profile, 1.3 Nm
- K1182
Spring hinges aluminium profile, 3.8 Nm
- K1142
Block hinges with fastening nuts
- K1143
Block hinges with fastening nuts, long version
- K1338
Block hinges with fastening nuts
- K1144
Block hinges with counterbore, long version
- K1304
In-line hinge stainless steel lift-off, screw-on
- K0985
Hinges weldable stainless steel
- K1337
Hinges weldable, stainless steel
- K0984
Hinges weldable
- K1499
Security hinge switches
- K1501
Security hinge switches long version
- K1874
Connectors M8x1 bush with screw lock, unshielded
- K1498
Connectors bush M12x1 with screw lock
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1874_BConnectors M8x1, bush with screw lock, unshielded, Form B,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing: plastic. Cable: PUR (4 pole PVC). Insulation braid: PP (4 pole PVC). Contact: copper alloy. Contact surface: Au (gold). Lock: nickel plated die-cast zinc.Version:Bush (female). Housing colour: black. Cable colour: black.Note:Connector with screw lock. Connector moulded to cable. Wire ID acc. to DIN 47100 colour code. Coding A. Recommended tightening torque for the lock 0.4 Nm. The connectors are designed for use in plant, control and electrical appliance construction.Technical data:No. of connection cycles: ≥ 100. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Form | Form definition | P | D1 | L | No. of conductors x conductor cross-section | Safety rating | Operating voltage V | Rated surge voltage V | CAD | Acc. | Price | Order |
---|
K1874.030X2000 | 3-pin | B | angled bush | 2000 | 4,1 | 25 | 3 x 0,25 mm² | IP65/IP67 | 50 AC / 60 DC | 1500 |  | | on request | | K1874.030X5000 | 3-pin | B | angled bush | 5000 | 4,1 | 25 | 3 x 0,25 mm² | IP65/IP67 | 50 AC / 60 DC | 1500 |  | | on request | | K1874.031X3000 | 4-pole | B | angled bush | 3000 | 4,8 | 25 | 4 x 0,25 mm² | IP65/IP67 | 50 AC / 60 DC | 1500 |  | | on request | | K1874.031X5000 | 4-pole | B | angled bush | 5000 | 4,8 | 25 | 4 x 0,25 mm² | IP65/IP67 | 50 AC / 60 DC | 1500 |  | | on request | | K1874.032X3000 | 8-pin | B | angled bush | 3000 | 5,5 | 24 | 8 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | 800 |  | | on request | | K1874.032X5000 | 8-pin | B | angled bush | 5000 | 5,5 | 24 | 8 x 0,14 mm² | IP65/IP67 | 30 AC / 30 DC | 800 |  | | on request | |
Order No. | Rated current (40 °C) A | Conductive resistance (20 °C) Ω/Km | Contamination level | Nominal voltage V | Test voltage V | Cable bend radius moving | CAD | Acc. | Price | Order |
---|
K1874.030X2000 | 4 | 79 | 3 | 300 AC | 2500 AC | ≥ 10 x D1 |  | | on request | | K1874.030X5000 | 4 | 79 | 3 | 300 AC | 2500 AC | ≥ 10 x D1 |  | | on request | | K1874.031X3000 | 4 | 79 | 3 | 300 AC | 2000 AC | ≥ 10 x D1 |  | | on request | | K1874.031X5000 | 4 | 79 | 3 | 300 AC | 2000 AC | ≥ 10 x D1 |  | | on request | | K1874.032X3000 | 1,5 | 78 | 3 | 300 AC | 3000 AC | ≥ 10 x D1 |  | | on request | | K1874.032X5000 | 1,5 | 78 | 3 | 300 AC | 3000 AC | ≥ 10 x D1 |  | | on request | |
Order No. | Cable bend radius fixed | Number of bend cycles max. | Temperature range cable moving | Temperature range cable fixed | EMC capability | Halogen-free | CAD | Acc. | Price | Order |
---|
K1874.030X2000 | ≥ 5 x D1 | 10000000 (25 °C) | -25 °C - +80 °C | -40 °C - +80 °C | - | yes |  | | on request | | K1874.030X5000 | ≥ 5 x D1 | 10000000 (25 °C) | -25 °C - +80 °C | -40 °C - +80 °C | - | yes |  | | on request | | K1874.031X3000 | ≥ 5 x D1 | 2000000 (25 °C) | -5 °C - +80 °C | -30 °C - +80 °C | - | no |  | | on request | | K1874.031X5000 | ≥ 5 x D1 | 2000000 (25 °C) | -5 °C - +80 °C | -30 °C - +80 °C | - | no |  | | on request | | K1874.032X3000 | ≥ 6 x D1 | 2000000 (25 °C) | -15 °C - +80 °C | -30 °C - +80 °C | - | no |  | | on request | | K1874.032X5000 | ≥ 6 x D1 | 2000000 (25 °C) | -15 °C - +80 °C | -30 °C - +80 °C | - | no |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|