Product groups
Hinges plastic, with detent
K0439

Hinges plastic, with detent

go back

Item description/product images

DescriptionMaterial:Hinge and caps fibreglass reinforced PA thermoplastic.
Hinge pin stainless steel.
Version:Hinge and caps black.
Pin bright.
Note:These hinges have a detent mechanism. This mechanism holds a door or lid open at three different angles or tightly closed. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0439 Hinges plastic, with detent 204 kB
 Technical information for hinges 277 kB

Drawings

Hinges plastic, with detent

Item selection/filter

Order No.

AA1A2A3A4BGuide tabs
for slot
F1
N
F2
N
Max.
torque
Nm
CADAcc.PriceOrder
K0439.561818005417,7517,75272756-4003502 on request
K0439.561818065417,7517,7527275664003502 on request
K0439.561818085417,7517,7527275684003502 on request
K0439.5623230073,522,7522,7536,7536,7556-6004252 on request
K0439.5623230873,522,7522,7536,7536,755686004252 on request
K0439.5623231073,522,7522,7536,7536,7556106004252 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33