Product groups
Piano hinges, stainless steel with stop
K2162

Piano hinges, stainless steel with stop

go back

Item description/product images

DescriptionMaterial:Stainless steel A2.Note:Piano hinges with stop at 65° offer an excellent solution for applications that require specific positioning. Made from high-quality stainless steel, they guarantee first-class durability and corrosion resistance, making them ideal for demanding environments.

These drilled hinges facilitate installation and offer a quick and reliable fastening solution. The stop at 65° enables the position of the hinges to be defined, which is particularly important for applications that require a specific opening or inclination.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. They offer a stable and reliable fastening solution for a wide range of projects and fulfil the most demanding requirements.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2162 Piano hinges, stainless steel with stop 137 kB

Drawings

Piano hinges, stainless steel with stop

Item selection/filter

Order No.AA1B

B1B2DD1SCADAcc.PriceOrder
K2162.11060050020604050025766,562 on request
K2162.110601000206040100025766,562 on request