Product groups
Hingesdie-cast zinc, with locking lever
K0442

Hinges die-cast zinc, with locking lever

go back

Item description/product images

DescriptionMaterial:Hinge die-cast zinc.
Hinge pin steel.
Lever fibreglass reinforced thermoplastic.
Mechanism steel.
Version:Hinge black powder-coated.
Pin electro zinc-plated.
Lever black.
Mechanism black electro zinc-plated.
Note:The indexible lever enables the hinge to be locked in any position.
The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0442 Hingesdie-cast zinc, with locking lever 225 kB
 Technical information for hinges 277 kB

Drawings

Hingesdie-cast zinc, with locking lever

Item selection/filter

Order No.

AA1A2BGuide tabs
for slot
F1
N
F2
N
CADAcc.PriceOrder
K0442.402323007422,522,540-1500650 on request
K0442.402323087422,522,54081500650 on request
K0442.402323107422,522,540101500650 on request
K0442.402325007422,52540-1500650 on request
K0442.402325087422,5254081500650 on request
K0442.402325107422,52540101500650 on request
K0442.4525250074252540-1500650 on request
K0442.452525087425254081500650 on request
K0442.4525251074252540101500650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33