Product groups
Hingesplastic, with adjustable friction
K0440

Hinges plastic, with adjustable friction

go back

Item description/product images

DescriptionMaterial:Hinge and caps, fibreglass reinforced PA thermoplastic.
Metal parts stainless steel.
Version:Hinge and caps black.
Metal parts bright.
Note:These friction hinges enable doors or lids to remain open in any position. A set screw allows the amount of friction to be infinitely adjusted between 0-5 Nm. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0440 Hingesplastic, with adjustable friction 234 kB
 Technical information for hinges 277 kB

Drawings

Hingesplastic, with adjustable friction

Item selection/filter

Order No.

AA1A2A3A4BGuide tabs
for slot
F1
N
F2
N
CADAcc.PriceOrder
K0440.561818005417,7517,75272756-400325 on request
K0440.561818065417,7517,752727566400325 on request
K0440.561818085417,7517,752727568400325 on request
K0440.5623230073,522,7522,7536,7536,7556-600425 on request
K0440.5623230873,522,7522,7536,7536,75568600425 on request
K0440.5623231073,522,7522,7536,7536,755610600425 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33