Product groups
Hinges die-cast zinc adjustable
K1898

Hinges die-cast zinc adjustable

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Hinges and adjustment bushes die-cast zinc.
Pin stainless steel.
Version:Hinges and adjustment bushes bright chrome plated or black.
Pins bright.
Note:Hinges for inset doors.
The hinges can be mounted right or left.

The arrowheads mark the centre of the adjustment travel "L" for ease of assembly.

Doors and hatches can be positioned in stages by moving the adjustment bushes. Machining tolerances and door gaps can thus be compensated for and re-adjusted horizontally and vertically.

The serrations on the underside of the adjustment bushes and in the slotted holes of the hinge prevent slippage.
The adjustment bushes completely cover the slotted holes so that no dirt can accumulate within the adjustment range.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Countersunk screws with hex socket DIN EN ISO 10642 (M6) K0708.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1898 Hinges die-cast zinc adjustable 221 kB

Drawings (total overview)

Hinges die-cast zinc adjustable

Hinges die-cast zinc, adjustable, Form A

More information

Drawings

Hinges die-cast zinc, adjustable, Form A

Item selection/filter

Order No.FormForm definitionMain
colour
A

A1A2A3A4BB1D1HSTravel
path
L max.
Opening
angle
F1
N
F2
N
CADAcc.PriceOrder
K1898.0538212111A-chromed762121383860346,51584270°36502000 on request
K1898.0538212112A-black762121383860346,51584270°36502000 on request

Hinges die-cast zinc, adjustable, Form B

More information

Drawings

Hinges die-cast zinc, adjustable, Form B

Item selection/filter

Order No.FormForm definitionMain
colour
A

A1A2A3A4BB1D1HSTravel
path
L max.
Opening
angle
F1
N
F2
N
CADAcc.PriceOrder
K1898.0538212121B-chromed762121383860346,51584270°36502000 on request
K1898.0538212122B-black762121383860346,51584270°36502000 on request

Hinges die-cast zinc, adjustable, Form C

More information

Drawings

Hinges die-cast zinc, adjustable, Form C

Item selection/filter

Order No.FormForm definitionMain
colour
A

A1A2A3A4BB1D1HSTravel
path
L max.
Opening
angle
F1
N
F2
N
CADAcc.PriceOrder
K1898.0538212131C-chromed762121383860346,51584270°36502000 on request
K1898.0538212132C-black762121383860346,51584270°36502000 on request