Product groups
Spring hinges steel or stainless steel, 240 mm
K1177

Spring hinges steel or stainless steel, 240 mm

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 2.55 Nm / M(90°) : 1.68 Nm / M(180°) : 0.84 Nm
Closing spring torque:
M(0°) : 0.84 Nm / M(90°) : 1.68 Nm / M(180°) : 2.55 Nm

Form A: without holes
Form B: with holes

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1177 Spring hinges steel or stainless steel, 240 mm 167 kB
 Technical information for spring hinges 71,8 kB

Drawings (total overview)

Spring hinges steel or stainless steel, 240 mm

Spring hinges steel or stainless steel, 240 mm, spring open

More information

Drawings

Spring hinges steel or stainless steel, 240 mm, spring open

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1DD1SCADAcc.PriceOrder
K1177.4024000Aspring opensteel-40-240--41,5 on request
K1177.4024001Bspring opensteel-4022,724060441,5 on request
K1177.14024000Aspring openstainless steel A2-40-240--41,5 on request
K1177.14024001Bspring openstainless steel A2-4022,724060441,5 on request

Spring hinges steel or stainless steel, 240 mm, spring closed

More information

Drawings

Spring hinges steel or stainless steel, 240 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1D

D1SCADAcc.PriceOrder
K1177.4024010Aspring closedsteel-40-240--41,5 on request
K1177.4024011Bspring closedsteel-4022,724060441,5 on request
K1177.14024010Aspring closedstainless steel A2-40-240--41,5 on request
K1177.14024011Bspring closedstainless steel A2-4022,724060441,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33