Product groups
Clamping levers with internal thread, steel parts stainless steel, satin finish
K0123_SE

Clamping levers with internal thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_SE Clamping levers with internal thread, steel parts stainless steel, satin finish 219 kB

Drawings

Clamping levers with internal thread, steel parts stainless steel, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.0031jet black RAL 9005satin finish0M3910131424,5414,530333037716 on request
K0123.0041jet black RAL 9005satin finish0M4910131424,5414,530333037716 on request
K0123.0051jet black RAL 9005satin finish0M5910131424,5414,530333037716 on request
K0123.1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 on request
K0123.1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 on request
K0123.1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 on request
K0123.2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 on request
K0123.3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 on request
K0123.4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 on request
K0123.4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 on request
K0123.5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 on request
K0123.5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 on request