Product groups
Clamping levers, plastic with internal thread, threaded insert stainless steel
K1701

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material:

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Good chemical and corrosion resistance.
Seven colour variants.
On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1701 Clamping levers, plastic with internal thread, threaded insert stainless steel 253 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1701.9031black grey RAL 7021high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.9041black grey RAL 7021high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.9051black grey RAL 7021high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.0031black grey RAL 7021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.0041black grey RAL 7021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.0051black grey RAL 7021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.1041black grey RAL 7021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.1051black grey RAL 7021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.1061black grey RAL 7021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.2061black grey RAL 7021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.2081black grey RAL 7021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.3081black grey RAL 7021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.3101black grey RAL 7021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.4101black grey RAL 7021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.4121black grey RAL 7021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.5121black grey RAL 7021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.5161black grey RAL 7021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.9032orange RAL 2004high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.9042orange RAL 2004high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.9052orange RAL 2004high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.0032orange RAL 2004high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.0042orange RAL 2004high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.0052orange RAL 2004high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.1042orange RAL 2004high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.1052orange RAL 2004high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.1062orange RAL 2004high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.2062orange RAL 2004high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.2082orange RAL 2004high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.3082orange RAL 2004high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.3102orange RAL 2004high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.4102orange RAL 2004high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.4122orange RAL 2004high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.5122orange RAL 2004high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.5162orange RAL 2004high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.90316colza yellow RAL 1021high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.90416colza yellow RAL 1021high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.90516colza yellow RAL 1021high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.00316colza yellow RAL 1021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.00416colza yellow RAL 1021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.00516colza yellow RAL 1021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.10416rape yellow RAL 1021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.10516rape yellow RAL 1021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.10616rape yellow RAL 1021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.20616rape yellow RAL 1021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.20816rape yellow RAL 1021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.30816rape yellow RAL 1021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.31016rape yellow RAL 1021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.41016rape yellow RAL 1021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.41216rape yellow RAL 1021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.51216rape yellow RAL 1021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.51616rape yellow RAL 1021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.90384traffic red RAL 3020high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.90484traffic red RAL 3020high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.90584traffic red RAL 3020high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.00384traffic red RAL 3020high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.00484traffic red RAL 3020high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.00584traffic red RAL 3020high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.10484red RAL 3020high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.10584red RAL 3020high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.10684red RAL 3020high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.20684red RAL 3020high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.20884red RAL 3020high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.30884red RAL 3020high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.31084red RAL 3020high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.41084red RAL 3020high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.41284red RAL 3020high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.51284red RAL 3020high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.51684red RAL 3020high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.90386signal green RAL 6032high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.90486signal green RAL 6032high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.90586signal green RAL 6032high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.00386signal green RAL 6032high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.00486signal green RAL 6032high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.00586signal green RAL 6032high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.10486signal green RAL 6032high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.10586signal green RAL 6032high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.10686signal green RAL 6032high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.20686signal green RAL 6032high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.20886signal green RAL 6032high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.30886signal green RAL 6032high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.31086signal green RAL 6032high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.41086signal green RAL 6032high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.41286signal green RAL 6032high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.51286signal green RAL 6032high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.51686signal green RAL 6032high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.90387traffic blue RAL 5017high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.90487traffic blue RAL 5017high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.90587traffic blue RAL 5017high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.00387traffic blue RAL 5017high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.00487traffic blue RAL 5017high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.00587traffic blue RAL 5017high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.10487traffic blue RAL 5017high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.10587traffic blue RAL 5017high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.10687traffic blue RAL 5017high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.20687traffic blue RAL 5017high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.20887traffic blue RAL 5017high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.30887traffic blue RAL 5017high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.31087traffic blue RAL 5017high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.41087traffic blue RAL 5017high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.41287traffic blue RAL 5017high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.51287traffic blue RAL 5017high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.51687traffic blue RAL 5017high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.90388light grey RAL 7035high performance thermoplastic9M36810,51121,4412,424272227,56,412on request
K1701.90488light grey RAL 7035high performance thermoplastic9M46810,51121,4412,424272227,56,412on request
K1701.90588light grey RAL 7035high performance thermoplastic9M56810,51121,4412,424272227,56,412on request
K1701.00388light grey RAL 7035high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1701.00488light grey RAL 7035high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1701.00588light grey RAL 7035high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1701.10488light grey RAL 7035high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1701.10588light grey RAL 7035high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1701.10688light grey RAL 7035high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1701.20688light grey RAL 7035high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.20888light grey RAL 7035high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1701.30888light grey RAL 7035high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1701.31088light grey RAL 7035high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1701.41088light grey RAL 7035high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.41288light grey RAL 7035high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1701.51288light grey RAL 7035high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1701.51688light grey RAL 7035high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33