Product groups
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
K1659

Clamping levers, die-cast zinc with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Standard colours are:
orange RAL 2004, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1659 Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel 338 kB

Drawings

Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K1659.0042X10orange RAL 2004plastic-coated0M410131424,5414,53033303771610 on request
K1659.0042X15orange RAL 2004plastic-coated0M410131424,5414,53033303771615 on request
K1659.0042X20orange RAL 2004plastic-coated0M410131424,5414,53033303771620 on request
K1659.0042X25orange RAL 2004plastic-coated0M410131424,5414,53033303771625 on request
K1659.0042X30orange RAL 2004plastic-coated0M410131424,5414,53033303771630 on request
K1659.0042X35orange RAL 2004plastic-coated0M410131424,5414,53033303771635 on request
K1659.0042X40orange RAL 2004plastic-coated0M410131424,5414,53033303771640 on request
K1659.0042X45orange RAL 2004plastic-coated0M410131424,5414,53033303771645 on request
K1659.0042X50orange RAL 2004plastic-coated0M410131424,5414,53033303771650 on request
K1659.0043X10silver metallicplastic-coated0M410131424,5414,53033303771610 on request
K1659.0043X15silver metallicplastic-coated0M410131424,5414,53033303771615 on request
K1659.0043X20silver metallicplastic-coated0M410131424,5414,53033303771620 on request
K1659.0043X25silver metallicplastic-coated0M410131424,5414,53033303771625 on request
K1659.0043X30silver metallicplastic-coated0M410131424,5414,53033303771630 on request
K1659.0043X35silver metallicplastic-coated0M410131424,5414,53033303771635 on request
K1659.0043X40silver metallicplastic-coated0M410131424,5414,53033303771640 on request
K1659.0043X45silver metallicplastic-coated0M410131424,5414,53033303771645 on request
K1659.0043X50silver metallicplastic-coated0M410131424,5414,53033303771650 on request
K1659.0052X10orange RAL 2004plastic-coated0M510131424,5414,53033303771610 on request
K1659.0052X15orange RAL 2004plastic-coated0M510131424,5414,53033303771615 on request
K1659.0052X20orange RAL 2004plastic-coated0M510131424,5414,53033303771620 on request
K1659.0052X25orange RAL 2004plastic-coated0M510131424,5414,53033303771625 on request
K1659.0052X30orange RAL 2004plastic-coated0M510131424,5414,53033303771630 on request
K1659.0052X35orange RAL 2004plastic-coated0M510131424,5414,53033303771635 on request
K1659.0052X40orange RAL 2004plastic-coated0M510131424,5414,53033303771640 on request
K1659.0052X45orange RAL 2004plastic-coated0M510131424,5414,53033303771645 on request
K1659.0052X50orange RAL 2004plastic-coated0M510131424,5414,53033303771650 on request
K1659.0053X10silver metallicplastic-coated0M510131424,5414,53033303771610 on request
K1659.0053X15silver metallicplastic-coated0M510131424,5414,53033303771615 on request
K1659.0053X20silver metallicplastic-coated0M510131424,5414,53033303771620 on request
K1659.0053X25silver metallicplastic-coated0M510131424,5414,53033303771625 on request
K1659.0053X30silver metallicplastic-coated0M510131424,5414,53033303771630 on request
K1659.0053X35silver metallicplastic-coated0M510131424,5414,53033303771635 on request
K1659.0053X40silver metallicplastic-coated0M510131424,5414,53033303771640 on request
K1659.0053X45silver metallicplastic-coated0M510131424,5414,53033303771645 on request
K1659.0053X50silver metallicplastic-coated0M510131424,5414,53033303771650 on request
K1659.1052X10orange RAL 2004plastic-coated1M510131424,5414,53134404771610 on request
K1659.1052X15orange RAL 2004plastic-coated1M510131424,5414,53134404771615 on request
K1659.1052X20orange RAL 2004plastic-coated1M510131424,5414,53134404771620 on request
K1659.1052X25orange RAL 2004plastic-coated1M510131424,5414,53134404771625 on request
K1659.1052X30orange RAL 2004plastic-coated1M510131424,5414,53134404771630 on request
K1659.1052X35orange RAL 2004plastic-coated1M510131424,5414,53134404771635 on request
K1659.1052X40orange RAL 2004plastic-coated1M510131424,5414,53134404771640 on request
K1659.1052X45orange RAL 2004plastic-coated1M510131424,5414,53134404771645 on request
K1659.1052X50orange RAL 2004plastic-coated1M510131424,5414,53134404771650 on request
K1659.1053X10silver metallicplastic-coated1M510131424,5414,53134404771610 on request
K1659.1053X15silver metallicplastic-coated1M510131424,5414,53134404771615 on request
K1659.1053X20silver metallicplastic-coated1M510131424,5414,53134404771620 on request
K1659.1053X25silver metallicplastic-coated1M510131424,5414,53134404771625 on request
K1659.1053X30silver metallicplastic-coated1M510131424,5414,53134404771630 on request
K1659.1053X35silver metallicplastic-coated1M510131424,5414,53134404771635 on request
K1659.1053X40silver metallicplastic-coated1M510131424,5414,53134404771640 on request
K1659.1053X45silver metallicplastic-coated1M510131424,5414,53134404771645 on request
K1659.1053X50silver metallicplastic-coated1M510131424,5414,53134404771650 on request
K1659.1062X10orange RAL 2004plastic-coated1M610131424,5414,53134404771610 on request
K1659.1062X15orange RAL 2004plastic-coated1M610131424,5414,53134404771615 on request
K1659.1062X20orange RAL 2004plastic-coated1M610131424,5414,53134404771620 on request
K1659.1062X25orange RAL 2004plastic-coated1M610131424,5414,53134404771625 on request
K1659.1062X30orange RAL 2004plastic-coated1M610131424,5414,53134404771630 on request
K1659.1062X35orange RAL 2004plastic-coated1M610131424,5414,53134404771635 on request
K1659.1062X40orange RAL 2004plastic-coated1M610131424,5414,53134404771640 on request
K1659.1062X45orange RAL 2004plastic-coated1M610131424,5414,53134404771645 on request
K1659.1062X50orange RAL 2004plastic-coated1M610131424,5414,53134404771650 on request
K1659.1063X10silver metallicplastic-coated1M610131424,5414,53134404771610 on request
K1659.1063X15silver metallicplastic-coated1M610131424,5414,53134404771615 on request
K1659.1063X20silver metallicplastic-coated1M610131424,5414,53134404771620 on request
K1659.1063X25silver metallicplastic-coated1M610131424,5414,53134404771625 on request
K1659.1063X30silver metallicplastic-coated1M610131424,5414,53134404771630 on request
K1659.1063X35silver metallicplastic-coated1M610131424,5414,53134404771635 on request
K1659.1063X40silver metallicplastic-coated1M610131424,5414,53134404771640 on request
K1659.1063X45silver metallicplastic-coated1M610131424,5414,53134404771645 on request
K1659.1063X50silver metallicplastic-coated1M610131424,5414,53134404771650 on request
K1659.2062X15orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2062X20orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2062X25orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2062X30orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2062X35orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2062X40orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2062X45orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2062X50orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2062X55orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2062X60orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
K1659.2063X15silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2063X20silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2063X25silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2063X30silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2063X35silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2063X40silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2063X45silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2063X50silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2063X55silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2063X60silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 on request
K1659.2082X15orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2082X20orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2082X25orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2082X30orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2082X35orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2082X40orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2082X45orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2082X50orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2082X55orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2082X60orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
K1659.2083X15silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2083X20silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2083X25silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2083X30silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2083X35silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2083X40silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2083X45silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2083X50silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2083X55silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2083X60silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 on request
K1659.2102X15orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2102X20orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2102X25orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2102X30orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2102X35orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2102X40orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2102X45orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2102X50orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2102X55orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2102X60orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K1659.2103X15silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K1659.2103X20silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K1659.2103X25silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K1659.2103X30silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K1659.2103X35silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K1659.2103X40silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K1659.2103X45silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K1659.2103X50silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K1659.2103X55silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K1659.2103X60silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K1659.3082X15orange RAL 2004plastic-coated3M816212237102454,558,58091112215 on request
K1659.3082X20orange RAL 2004plastic-coated3M816212237102454,558,58091112220 on request
K1659.3082X25orange RAL 2004plastic-coated3M816212237102454,558,58091112225 on request
K1659.3082X30orange RAL 2004plastic-coated3M816212237102454,558,58091112230 on request
K1659.3082X35orange RAL 2004plastic-coated3M816212237102454,558,58091112235 on request
K1659.3082X40orange RAL 2004plastic-coated3M816212237102454,558,58091112240 on request
K1659.3082X45orange RAL 2004plastic-coated3M816212237102454,558,58091112245 on request
K1659.3082X50orange RAL 2004plastic-coated3M816212237102454,558,58091112250 on request
K1659.3082X55orange RAL 2004plastic-coated3M816212237102454,558,58091112255 on request
K1659.3082X60orange RAL 2004plastic-coated3M816212237102454,558,58091112260 on request
K1659.3083X15silver metallicplastic-coated3M816212237102454,558,58091112215 on request
K1659.3083X20silver metallicplastic-coated3M816212237102454,558,58091112220 on request
K1659.3083X25silver metallicplastic-coated3M816212237102454,558,58091112225 on request
K1659.3083X30silver metallicplastic-coated3M816212237102454,558,58091112230 on request
K1659.3083X35silver metallicplastic-coated3M816212237102454,558,58091112235 on request
K1659.3083X40silver metallicplastic-coated3M816212237102454,558,58091112240 on request
K1659.3083X45silver metallicplastic-coated3M816212237102454,558,58091112245 on request
K1659.3083X50silver metallicplastic-coated3M816212237102454,558,58091112250 on request
K1659.3083X55silver metallicplastic-coated3M816212237102454,558,58091112255 on request
K1659.3083X60silver metallicplastic-coated3M816212237102454,558,58091112260 on request
K1659.3102X15orange RAL 2004plastic-coated3M1016212237102454,558,58091112215 on request
K1659.3102X20orange RAL 2004plastic-coated3M1016212237102454,558,58091112220 on request
K1659.3102X25orange RAL 2004plastic-coated3M1016212237102454,558,58091112225 on request
K1659.3102X30orange RAL 2004plastic-coated3M1016212237102454,558,58091112230 on request
K1659.3102X35orange RAL 2004plastic-coated3M1016212237102454,558,58091112235 on request
K1659.3102X40orange RAL 2004plastic-coated3M1016212237102454,558,58091112240 on request
K1659.3102X45orange RAL 2004plastic-coated3M1016212237102454,558,58091112245 on request
K1659.3102X50orange RAL 2004plastic-coated3M1016212237102454,558,58091112250 on request
K1659.3102X55orange RAL 2004plastic-coated3M1016212237102454,558,58091112255 on request
K1659.3102X60orange RAL 2004plastic-coated3M1016212237102454,558,58091112260 on request
K1659.3103X15silver metallicplastic-coated3M1016212237102454,558,58091112215 on request
K1659.3103X20silver metallicplastic-coated3M1016212237102454,558,58091112220 on request
K1659.3103X25silver metallicplastic-coated3M1016212237102454,558,58091112225 on request
K1659.3103X30silver metallicplastic-coated3M1016212237102454,558,58091112230 on request
K1659.3103X35silver metallicplastic-coated3M1016212237102454,558,58091112235 on request
K1659.3103X40silver metallicplastic-coated3M1016212237102454,558,58091112240 on request
K1659.3103X45silver metallicplastic-coated3M1016212237102454,558,58091112245 on request
K1659.3103X50silver metallicplastic-coated3M1016212237102454,558,58091112250 on request
K1659.3103X55silver metallicplastic-coated3M1016212237102454,558,58091112255 on request
K1659.3103X60silver metallicplastic-coated3M1016212237102454,558,58091112260 on request
K1659.4102X20orange RAL 2004plastic-coated4M10192727,54310276367,595109132420 on request
K1659.4102X25orange RAL 2004plastic-coated4M10192727,54310276367,595109132425 on request
K1659.4102X30orange RAL 2004plastic-coated4M10192727,54310276367,595109132430 on request
K1659.4102X35orange RAL 2004plastic-coated4M10192727,54310276367,595109132435 on request
K1659.4102X40orange RAL 2004plastic-coated4M10192727,54310276367,595109132440 on request
K1659.4102X45orange RAL 2004plastic-coated4M10192727,54310276367,595109132445 on request
K1659.4102X50orange RAL 2004plastic-coated4M10192727,54310276367,595109132450 on request
K1659.4102X55orange RAL 2004plastic-coated4M10192727,54310276367,595109132455 on request
K1659.4102X60orange RAL 2004plastic-coated4M10192727,54310276367,595109132460 on request
K1659.4102X70orange RAL 2004plastic-coated4M10192727,54310276367,595109132470 on request
K1659.4102X80orange RAL 2004plastic-coated4M10192727,54310276367,595109132480 on request
K1659.4102X90orange RAL 2004plastic-coated4M10192727,54310276367,595109132490 on request
K1659.4103X20silver metallicplastic-coated4M10192727,54310276367,595109132420 on request
K1659.4103X25silver metallicplastic-coated4M10192727,54310276367,595109132425 on request
K1659.4103X30silver metallicplastic-coated4M10192727,54310276367,595109132430 on request
K1659.4103X35silver metallicplastic-coated4M10192727,54310276367,595109132435 on request
K1659.4103X40silver metallicplastic-coated4M10192727,54310276367,595109132440 on request
K1659.4103X45silver metallicplastic-coated4M10192727,54310276367,595109132445 on request
K1659.4103X50silver metallicplastic-coated4M10192727,54310276367,595109132450 on request
K1659.4103X55silver metallicplastic-coated4M10192727,54310276367,595109132455 on request
K1659.4103X60silver metallicplastic-coated4M10192727,54310276367,595109132460 on request
K1659.4103X70silver metallicplastic-coated4M10192727,54310276367,595109132470 on request
K1659.4103X80silver metallicplastic-coated4M10192727,54310276367,595109132480 on request
K1659.4103X90silver metallicplastic-coated4M10192727,54310276367,595109132490 on request
K1659.4122X20orange RAL 2004plastic-coated4M12192727,54310276367,595109132420 on request
K1659.4122X25orange RAL 2004plastic-coated4M12192727,54310276367,595109132425 on request
K1659.4122X30orange RAL 2004plastic-coated4M12192727,54310276367,595109132430 on request
K1659.4122X35orange RAL 2004plastic-coated4M12192727,54310276367,595109132435 on request
K1659.4122X40orange RAL 2004plastic-coated4M12192727,54310276367,595109132440 on request
K1659.4122X45orange RAL 2004plastic-coated4M12192727,54310276367,595109132445 on request
K1659.4122X50orange RAL 2004plastic-coated4M12192727,54310276367,595109132450 on request
K1659.4122X55orange RAL 2004plastic-coated4M12192727,54310276367,595109132455 on request
K1659.4122X60orange RAL 2004plastic-coated4M12192727,54310276367,595109132460 on request
K1659.4122X70orange RAL 2004plastic-coated4M12192727,54310276367,595109132470 on request
K1659.4122X80orange RAL 2004plastic-coated4M12192727,54310276367,595109132480 on request
K1659.4122X90orange RAL 2004plastic-coated4M12192727,54310276367,595109132490 on request
K1659.4123X20silver metallicplastic-coated4M12192727,54310276367,595109132420 on request
K1659.4123X25silver metallicplastic-coated4M12192727,54310276367,595109132425 on request
K1659.4123X30silver metallicplastic-coated4M12192727,54310276367,595109132430 on request
K1659.4123X35silver metallicplastic-coated4M12192727,54310276367,595109132435 on request
K1659.4123X40silver metallicplastic-coated4M12192727,54310276367,595109132440 on request
K1659.4123X45silver metallicplastic-coated4M12192727,54310276367,595109132445 on request
K1659.4123X50silver metallicplastic-coated4M12192727,54310276367,595109132450 on request
K1659.4123X55silver metallicplastic-coated4M12192727,54310276367,595109132455 on request
K1659.4123X60silver metallicplastic-coated4M12192727,54310276367,595109132460 on request
K1659.4123X70silver metallicplastic-coated4M12192727,54310276367,595109132470 on request
K1659.4123X80silver metallicplastic-coated4M12192727,54310276367,595109132480 on request
K1659.4123X90silver metallicplastic-coated4M12192727,54310276367,595109132490 on request
K1659.5122X25orange RAL 2004plastic-coated5M12233132491231,57377,5110126152625 on request
K1659.5122X30orange RAL 2004plastic-coated5M12233132491231,57377,5110126152630 on request
K1659.5122X35orange RAL 2004plastic-coated5M12233132491231,57377,5110126152635 on request
K1659.5122X40orange RAL 2004plastic-coated5M12233132491231,57377,5110126152640 on request
K1659.5122X45orange RAL 2004plastic-coated5M12233132491231,57377,5110126152645 on request
K1659.5122X50orange RAL 2004plastic-coated5M12233132491231,57377,5110126152650 on request
K1659.5122X55orange RAL 2004plastic-coated5M12233132491231,57377,5110126152655 on request
K1659.5122X60orange RAL 2004plastic-coated5M12233132491231,57377,5110126152660 on request
K1659.5122X70orange RAL 2004plastic-coated5M12233132491231,57377,5110126152670 on request
K1659.5122X80orange RAL 2004plastic-coated5M12233132491231,57377,5110126152680 on request
K1659.5122X90orange RAL 2004plastic-coated5M12233132491231,57377,5110126152690 on request
K1659.5123X25silver metallicplastic-coated5M12233132491231,57377,5110126152625 on request
K1659.5123X30silver metallicplastic-coated5M12233132491231,57377,5110126152630 on request
K1659.5123X35silver metallicplastic-coated5M12233132491231,57377,5110126152635 on request
K1659.5123X40silver metallicplastic-coated5M12233132491231,57377,5110126152640 on request
K1659.5123X45silver metallicplastic-coated5M12233132491231,57377,5110126152645 on request
K1659.5123X50silver metallicplastic-coated5M12233132491231,57377,5110126152650 on request
K1659.5123X55silver metallicplastic-coated5M12233132491231,57377,5110126152655 on request
K1659.5123X60silver metallicplastic-coated5M12233132491231,57377,5110126152660 on request
K1659.5123X70silver metallicplastic-coated5M12233132491231,57377,5110126152670 on request
K1659.5123X80silver metallicplastic-coated5M12233132491231,57377,5110126152680 on request
K1659.5123X90silver metallicplastic-coated5M12233132491231,57377,5110126152690 on request
K1659.5162X25orange RAL 2004plastic-coated5M16233132491231,107377,10110126152625 on request
K1659.5162X30orange RAL 2004plastic-coated5M16233132491231,107377,10110126152630 on request
K1659.5162X35orange RAL 2004plastic-coated5M16233132491231,107377,10110126152635 on request
K1659.5162X40orange RAL 2004plastic-coated5M16233132491231,107377,10110126152640 on request
K1659.5162X45orange RAL 2004plastic-coated5M16233132491231,107377,10110126152645 on request
K1659.5162X50orange RAL 2004plastic-coated5M16233132491231,107377,10110126152650 on request
K1659.5162X55orange RAL 2004plastic-coated5M16233132491231,107377,10110126152655 on request
K1659.5162X60orange RAL 2004plastic-coated5M16233132491231,107377,10110126152660 on request
K1659.5162X70orange RAL 2004plastic-coated5M16233132491231,107377,10110126152670 on request
K1659.5162X80orange RAL 2004plastic-coated5M16233132491231,107377,10110126152680 on request
K1659.5162X90orange RAL 2004plastic-coated5M16233132491231,107377,10110126152690 on request
K1659.5163X25silver metallicplastic-coated5M16233132491231,107377,10110126152625 on request
K1659.5163X30silver metallicplastic-coated5M16233132491231,107377,10110126152630 on request
K1659.5163X35silver metallicplastic-coated5M16233132491231,107377,10110126152635 on request
K1659.5163X40silver metallicplastic-coated5M16233132491231,107377,10110126152640 on request
K1659.5163X45silver metallicplastic-coated5M16233132491231,107377,10110126152645 on request
K1659.5163X50silver metallicplastic-coated5M16233132491231,107377,10110126152650 on request
K1659.5163X55silver metallicplastic-coated5M16233132491231,107377,10110126152655 on request
K1659.5163X60silver metallicplastic-coated5M16233132491231,107377,10110126152660 on request
K1659.5163X70silver metallicplastic-coated5M16233132491231,107377,10110126152670 on request
K1659.5163X80silver metallicplastic-coated5M16233132491231,107377,10110126152680 on request
K1659.5163X90silver metallicplastic-coated5M16233132491231,107377,10110126152690 on request