Product groups
Clamping levers 2K with internal thread, threaded insert black oxidised steel
K0125

Clamping levers 2K with internal thread, threaded insert black...

go back

Item description/product images

DescriptionMaterial:Handle:
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts: grade 5.8.
Version:Steel parts black oxidised.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.On request:Other female threads, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0125 Clamping levers 2K with internal thread, threaded insert black oxidised steel 204 kB

Drawings

Clamping levers 2K with internal thread, threaded insert black oxidised steel

Item selection/filter

Order No.Component
material
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0125.10401steelM4910151624,54103033,540,148,110,116 on request
K0125.10501steelM5910151624,54103033,540,148,110,116 on request
K0125.10601steelM6910151624,54103033,540,148,110,116 on request
K0125.20601steelM61213,517,51928,56,512,541,245,264,974,417,620 on request
K0125.20801steelM81213,517,51928,56,512,541,245,264,974,417,620 on request
K0125.30801steelM81416212237101751,656,180,291,220,722 on request
K0125.31001steelM101416212237101751,656,180,291,220,722 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33