Product groups
Clamping levers, steel with internal thread, threaded insert black oxidised steel
K0752

Clamping levers, steel with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
ruby red RAL 3003.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752 Clamping levers, steel with internal thread, threaded insert black oxidised steel 212 kB

Drawings

Clamping levers, steel with internal thread, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0752.10427ruby red RAL30031M4910131424,5414,531344047716 on request
K0752.10527ruby red RAL30031M5910131424,5414,531344047716 on request
K0752.10627ruby red RAL30031M6910131424,5414,531344047716 on request
K0752.20627ruby red RAL30032M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.20827ruby red RAL30032M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.30827ruby red RAL30033M81416212237102454,558,580911122 on request
K0752.31027ruby red RAL30033M101416212237102454,558,580911122 on request
K0752.41027ruby red RAL30034M1017192727,54310276367,5951091324 on request
K0752.41227ruby red RAL30034M1217192727,54310276367,5951091324 on request
K0752.51227ruby red RAL30035M1223233132491231,57377,51101261526 on request
K0752.51627ruby red RAL30035M1623233132491231,57377,51101261526 on request

Information about this article

Description of clamping lever with internal thread:
The adjustable grip is made from unalloyed C15 steel (grade 5.8). The highly robust steel grips easily stand up to higher forces during opening and closing. The handy grip on the clamping lever is matt powder-coated and available as standard in red or black. The matt coating ensures effective light absorption without glare. The following clamping lever thread sizes are available ex stock and can be conveniently ordered online:

- M5
- M6
- M8
- M10
- M12
- M16

Clamping levers with external thread are easy to install.
Simply screw them into a part that has a corresponding internal thread. Lifting the handle unlocks it from the toothing, allowing it to be moved into the desired tightening position. The handle will automatically lock back into place when released.

Using clamping levers with external thread:
Clamping levers are predominantly used as an operating part in industrial applications such as machines or industrial plants. However, they can also be found in all other areas where a clamping operation is required i.e. entertainment and lighting technology, logistics systems, and sporting equipment.