Product groups
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
K0122

Clamping levers, die-cast zinc with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0122 Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel 423 kB

Drawings

Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0122.00427X10ruby red RAL3003satin finish0M410131424,5414,53033303771610 on request
K0122.0042X10orange RAL 2004satin finish0M410131424,5414,53033303771610 on request
K0122.0043X10silver metallicsatin finish0M410131424,5414,53033303771610 on request
K0122.00427X15ruby red RAL3003satin finish0M410131424,5414,53033303771615 on request
K0122.0042X15orange RAL 2004satin finish0M410131424,5414,53033303771615 on request
K0122.0043X15silver metallicsatin finish0M410131424,5414,53033303771615 on request
K0122.00427X20ruby red RAL3003satin finish0M410131424,5414,53033303771620 on request
K0122.0042X20orange RAL 2004satin finish0M410131424,5414,53033303771620 on request
K0122.0043X20silver metallicsatin finish0M410131424,5414,53033303771620 on request
K0122.00427X25ruby red RAL3003satin finish0M410131424,5414,53033303771625 on request
K0122.0042X25orange RAL 2004satin finish0M410131424,5414,53033303771625 on request
K0122.0043X25silver metallicsatin finish0M410131424,5414,53033303771625 on request
K0122.00427X30ruby red RAL3003satin finish0M410131424,5414,53033303771630 on request
K0122.0042X30orange RAL 2004satin finish0M410131424,5414,53033303771630 on request
K0122.0043X30silver metallicsatin finish0M410131424,5414,53033303771630 on request
K0122.00427X35ruby red RAL3003satin finish0M410131424,5414,53033303771635 on request
K0122.0042X35orange RAL 2004satin finish0M410131424,5414,53033303771635 on request
K0122.0043X35silver metallicsatin finish0M410131424,5414,53033303771635 on request
K0122.00427X40ruby red RAL3003satin finish0M410131424,5414,53033303771640 on request
K0122.0042X40orange RAL 2004satin finish0M410131424,5414,53033303771640 on request
K0122.0043X40silver metallicsatin finish0M410131424,5414,53033303771640 on request
K0122.00427X45ruby red RAL3003satin finish0M410131424,5414,53033303771645 on request
K0122.0042X45orange RAL 2004satin finish0M410131424,5414,53033303771645 on request
K0122.0043X45silver metallicsatin finish0M410131424,5414,53033303771645 on request
K0122.00427X50ruby red RAL3003satin finish0M410131424,5414,53033303771650 on request
K0122.0042X50orange RAL 2004satin finish0M410131424,5414,53033303771650 on request
K0122.0043X50silver metallicsatin finish0M410131424,5414,53033303771650 on request
K0122.00527X10ruby red RAL3003satin finish0M510131424,5414,53033303771610 on request
K0122.0052X10orange RAL 2004satin finish0M510131424,5414,53033303771610 on request
K0122.0053X10silver metallicsatin finish0M510131424,5414,53033303771610 on request
K0122.00527X15ruby red RAL3003satin finish0M510131424,5414,53033303771615 on request
K0122.0052X15orange RAL 2004satin finish0M510131424,5414,53033303771615 on request
K0122.0053X15silver metallicsatin finish0M510131424,5414,53033303771615 on request
K0122.00527X20ruby red RAL3003satin finish0M510131424,5414,53033303771620 on request
K0122.0052X20orange RAL 2004satin finish0M510131424,5414,53033303771620 on request
K0122.0053X20silver metallicsatin finish0M510131424,5414,53033303771620 on request
K0122.00527X25ruby red RAL3003satin finish0M510131424,5414,53033303771625 on request
K0122.0052X25orange RAL 2004satin finish0M510131424,5414,53033303771625 on request
K0122.0053X25silver metallicsatin finish0M510131424,5414,53033303771625 on request
K0122.00527X30ruby red RAL3003satin finish0M510131424,5414,53033303771630 on request
K0122.0052X30orange RAL 2004satin finish0M510131424,5414,53033303771630 on request
K0122.0053X30silver metallicsatin finish0M510131424,5414,53033303771630 on request
K0122.00527X35ruby red RAL3003satin finish0M510131424,5414,53033303771635 on request
K0122.0052X35orange RAL 2004satin finish0M510131424,5414,53033303771635 on request
K0122.0053X35silver metallicsatin finish0M510131424,5414,53033303771635 on request
K0122.00527X40ruby red RAL3003satin finish0M510131424,5414,53033303771640 on request
K0122.0052X40orange RAL 2004satin finish0M510131424,5414,53033303771640 on request
K0122.0053X40silver metallicsatin finish0M510131424,5414,53033303771640 on request
K0122.00527X45ruby red RAL3003satin finish0M510131424,5414,53033303771645 on request
K0122.0052X45orange RAL 2004satin finish0M510131424,5414,53033303771645 on request
K0122.0053X45silver metallicsatin finish0M510131424,5414,53033303771645 on request
K0122.00527X50ruby red RAL3003satin finish0M510131424,5414,53033303771650 on request
K0122.0052X50orange RAL 2004satin finish0M510131424,5414,53033303771650 on request
K0122.0053X50silver metallicsatin finish0M510131424,5414,53033303771650 on request
K0122.10527X10ruby red RAL3003satin finish1M510131424,5414,53134404771610 on request
K0122.1052X10orange RAL 2004satin finish1M510131424,5414,53134404771610 on request
K0122.1053X10silver metallicsatin finish1M510131424,5414,53134404771610 on request
K0122.10527X15ruby red RAL3003satin finish1M510131424,5414,53134404771615 on request
K0122.1052X15orange RAL 2004satin finish1M510131424,5414,53134404771615 on request
K0122.1053X15silver metallicsatin finish1M510131424,5414,53134404771615 on request
K0122.10527X20ruby red RAL3003satin finish1M510131424,5414,53134404771620 on request
K0122.1052X20orange RAL 2004satin finish1M510131424,5414,53134404771620 on request
K0122.1053X20silver metallicsatin finish1M510131424,5414,53134404771620 on request
K0122.10527X25ruby red RAL3003satin finish1M510131424,5414,53134404771625 on request
K0122.1052X25orange RAL 2004satin finish1M510131424,5414,53134404771625 on request
K0122.1053X25silver metallicsatin finish1M510131424,5414,53134404771625 on request
K0122.10527X30ruby red RAL3003satin finish1M510131424,5414,53134404771630 on request
K0122.1052X30orange RAL 2004satin finish1M510131424,5414,53134404771630 on request
K0122.1053X30silver metallicsatin finish1M510131424,5414,53134404771630 on request
K0122.10527X35ruby red RAL3003satin finish1M510131424,5414,53134404771635 on request
K0122.1052X35orange RAL 2004satin finish1M510131424,5414,53134404771635 on request
K0122.1053X35silver metallicsatin finish1M510131424,5414,53134404771635 on request
K0122.10527X40ruby red RAL3003satin finish1M510131424,5414,53134404771640 on request
K0122.1052X40orange RAL 2004satin finish1M510131424,5414,53134404771640 on request
K0122.1053X40silver metallicsatin finish1M510131424,5414,53134404771640 on request
K0122.10527X45ruby red RAL3003satin finish1M510131424,5414,53134404771645 on request
K0122.1052X45orange RAL 2004satin finish1M510131424,5414,53134404771645 on request
K0122.1053X45silver metallicsatin finish1M510131424,5414,53134404771645 on request
K0122.10527X50ruby red RAL3003satin finish1M510131424,5414,53134404771650 on request
K0122.1052X50orange RAL 2004satin finish1M510131424,5414,53134404771650 on request
K0122.1053X50silver metallicsatin finish1M510131424,5414,53134404771650 on request
K0122.10627X10ruby red RAL3003satin finish1M610131424,5414,53134404771610 on request
K0122.1062X10orange RAL 2004satin finish1M610131424,5414,53134404771610 on request
K0122.1063X10silver metallicsatin finish1M610131424,5414,53134404771610 on request
K0122.10627X15ruby red RAL3003satin finish1M610131424,5414,53134404771615 on request
K0122.1062X15orange RAL 2004satin finish1M610131424,5414,53134404771615 on request
K0122.1063X15silver metallicsatin finish1M610131424,5414,53134404771615 on request
K0122.10627X20ruby red RAL3003satin finish1M610131424,5414,53134404771620 on request
K0122.1062X20orange RAL 2004satin finish1M610131424,5414,53134404771620 on request
K0122.1063X20silver metallicsatin finish1M610131424,5414,53134404771620 on request
K0122.10627X25ruby red RAL3003satin finish1M610131424,5414,53134404771625 on request
K0122.1062X25orange RAL 2004satin finish1M610131424,5414,53134404771625 on request
K0122.1063X25silver metallicsatin finish1M610131424,5414,53134404771625 on request
K0122.10627X30ruby red RAL3003satin finish1M610131424,5414,53134404771630 on request
K0122.1062X30orange RAL 2004satin finish1M610131424,5414,53134404771630 on request
K0122.1063X30silver metallicsatin finish1M610131424,5414,53134404771630 on request
K0122.10627X35ruby red RAL3003satin finish1M610131424,5414,53134404771635 on request
K0122.1062X35orange RAL 2004satin finish1M610131424,5414,53134404771635 on request
K0122.1063X35silver metallicsatin finish1M610131424,5414,53134404771635 on request
K0122.10627X40ruby red RAL3003satin finish1M610131424,5414,53134404771640 on request
K0122.1062X40orange RAL 2004satin finish1M610131424,5414,53134404771640 on request
K0122.1063X40silver metallicsatin finish1M610131424,5414,53134404771640 on request
K0122.10627X45ruby red RAL3003satin finish1M610131424,5414,53134404771645 on request
K0122.1062X45orange RAL 2004satin finish1M610131424,5414,53134404771645 on request
K0122.1063X45silver metallicsatin finish1M610131424,5414,53134404771645 on request
K0122.10627X50ruby red RAL3003satin finish1M610131424,5414,53134404771650 on request
K0122.1062X50orange RAL 2004satin finish1M610131424,5414,53134404771650 on request
K0122.1063X50silver metallicsatin finish1M610131424,5414,53134404771650 on request
K0122.20627X15ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2062X15orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2063X15silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.20627X20ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2062X20orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2063X20silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.20627X25ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2062X25orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2063X25silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.20627X30ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2062X30orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2063X30silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.20627X35ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2062X35orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2063X35silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.20627X40ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2062X40orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2063X40silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.20627X45ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2062X45orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2063X45silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.20627X50ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2062X50orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2063X50silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.20627X55ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2062X55orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2063X55silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.20627X60ruby red RAL3003satin finish2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2062X60orange RAL 2004satin finish2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2063X60silver metallicsatin finish2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.20827X15ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2082X15orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2083X15silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.20827X20ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2082X20orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2083X20silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.20827X25ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2082X25orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2083X25silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.20827X30ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2082X30orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2083X30silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.20827X35ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2082X35orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2083X35silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.20827X40ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2082X40orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2083X40silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.20827X45ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2082X45orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2083X45silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.20827X50ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2082X50orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2083X50silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.20827X55ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2082X55orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2083X55silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.20827X60ruby red RAL3003satin finish2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2082X60orange RAL 2004satin finish2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2083X60silver metallicsatin finish2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.21027X15ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2102X15orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2103X15silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.21027X20ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2102X20orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2103X20silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.21027X25ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2102X25orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2103X25silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.21027X30ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2102X30orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2103X30silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.21027X35ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2102X35orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2103X35silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K0122.21027X40ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2102X40orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2103X40silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0122.21027X45ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2102X45orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2103X45silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K0122.21027X50ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2102X50orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2103X50silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0122.21027X55ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2102X55orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2103X55silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K0122.21027X60ruby red RAL3003satin finish2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2102X60orange RAL 2004satin finish2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2103X60silver metallicsatin finish2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0122.30827X15ruby red RAL3003satin finish3M816212237102454,558,58091112215 on request
K0122.3082X15orange RAL 2004satin finish3M816212237102454,558,58091112215 on request
K0122.3083X15silver metallicsatin finish3M816212237102454,558,58091112215 on request
K0122.30827X20ruby red RAL3003satin finish3M816212237102454,558,58091112220 on request
K0122.3082X20orange RAL 2004satin finish3M816212237102454,558,58091112220 on request
K0122.3083X20silver metallicsatin finish3M816212237102454,558,58091112220 on request
K0122.30827X25ruby red RAL3003satin finish3M816212237102454,558,58091112225 on request
K0122.3082X25orange RAL 2004satin finish3M816212237102454,558,58091112225 on request
K0122.3083X25silver metallicsatin finish3M816212237102454,558,58091112225 on request
K0122.30827X30ruby red RAL3003satin finish3M816212237102454,558,58091112230 on request
K0122.3082X30orange RAL 2004satin finish3M816212237102454,558,58091112230 on request
K0122.3083X30silver metallicsatin finish3M816212237102454,558,58091112230 on request
K0122.30827X35ruby red RAL3003satin finish3M816212237102454,558,58091112235 on request
K0122.3082X35orange RAL 2004satin finish3M816212237102454,558,58091112235 on request
K0122.3083X35silver metallicsatin finish3M816212237102454,558,58091112235 on request
K0122.30827X40ruby red RAL3003satin finish3M816212237102454,558,58091112240 on request
K0122.3082X40orange RAL 2004satin finish3M816212237102454,558,58091112240 on request
K0122.3083X40silver metallicsatin finish3M816212237102454,558,58091112240 on request
K0122.30827X45ruby red RAL3003satin finish3M816212237102454,558,58091112245 on request
K0122.3082X45orange RAL 2004satin finish3M816212237102454,558,58091112245 on request
K0122.3083X45silver metallicsatin finish3M816212237102454,558,58091112245 on request
K0122.30827X50ruby red RAL3003satin finish3M816212237102454,558,58091112250 on request
K0122.3082X50orange RAL 2004satin finish3M816212237102454,558,58091112250 on request
K0122.3083X50silver metallicsatin finish3M816212237102454,558,58091112250 on request
K0122.30827X55ruby red RAL3003satin finish3M816212237102454,558,58091112255 on request
K0122.3082X55orange RAL 2004satin finish3M816212237102454,558,58091112255 on request
K0122.3083X55silver metallicsatin finish3M816212237102454,558,58091112255 on request
K0122.30827X60ruby red RAL3003satin finish3M816212237102454,558,58091112260 on request
K0122.3082X60orange RAL 2004satin finish3M816212237102454,558,58091112260 on request
K0122.3083X60silver metallicsatin finish3M816212237102454,558,58091112260 on request
K0122.31027X15ruby red RAL3003satin finish3M1016212237102454,558,58091112215 on request
K0122.3102X15orange RAL 2004satin finish3M1016212237102454,558,58091112215 on request
K0122.3103X15silver metallicsatin finish3M1016212237102454,558,58091112215 on request
K0122.31027X20ruby red RAL3003satin finish3M1016212237102454,558,58091112220 on request
K0122.3102X20orange RAL 2004satin finish3M1016212237102454,558,58091112220 on request
K0122.3103X20silver metallicsatin finish3M1016212237102454,558,58091112220 on request
K0122.31027X25ruby red RAL3003satin finish3M1016212237102454,558,58091112225 on request
K0122.3102X25orange RAL 2004satin finish3M1016212237102454,558,58091112225 on request
K0122.3103X25silver metallicsatin finish3M1016212237102454,558,58091112225 on request
K0122.31027X30ruby red RAL3003satin finish3M1016212237102454,558,58091112230 on request
K0122.3102X30orange RAL 2004satin finish3M1016212237102454,558,58091112230 on request
K0122.3103X30silver metallicsatin finish3M1016212237102454,558,58091112230 on request
K0122.31027X35ruby red RAL3003satin finish3M1016212237102454,558,58091112235 on request
K0122.3102X35orange RAL 2004satin finish3M1016212237102454,558,58091112235 on request
K0122.3103X35silver metallicsatin finish3M1016212237102454,558,58091112235 on request
K0122.31027X40ruby red RAL3003satin finish3M1016212237102454,558,58091112240 on request
K0122.3102X40orange RAL 2004satin finish3M1016212237102454,558,58091112240 on request
K0122.3103X40silver metallicsatin finish3M1016212237102454,558,58091112240 on request
K0122.31027X45ruby red RAL3003satin finish3M1016212237102454,558,58091112245 on request
K0122.3102X45orange RAL 2004satin finish3M1016212237102454,558,58091112245 on request
K0122.3103X45silver metallicsatin finish3M1016212237102454,558,58091112245 on request
K0122.31027X50ruby red RAL3003satin finish3M1016212237102454,558,58091112250 on request
K0122.3102X50orange RAL 2004satin finish3M1016212237102454,558,58091112250 on request
K0122.3103X50silver metallicsatin finish3M1016212237102454,558,58091112250 on request
K0122.31027X55ruby red RAL3003satin finish3M1016212237102454,558,58091112255 on request
K0122.3102X55orange RAL 2004satin finish3M1016212237102454,558,58091112255 on request
K0122.3103X55silver metallicsatin finish3M1016212237102454,558,58091112255 on request
K0122.31027X60ruby red RAL3003satin finish3M1016212237102454,558,58091112260 on request
K0122.3102X60orange RAL 2004satin finish3M1016212237102454,558,58091112260 on request
K0122.3103X60silver metallicsatin finish3M1016212237102454,558,58091112260 on request
K0122.41027X20ruby red RAL3003satin finish4M10192727,54310276367,595109132420 on request
K0122.4102X20orange RAL 2004satin finish4M10192727,54310276367,595109132420 on request
K0122.4103X20silver metallicsatin finish4M10192727,54310276367,595109132420 on request
K0122.41027X25ruby red RAL3003satin finish4M10192727,54310276367,595109132425 on request
K0122.4102X25orange RAL 2004satin finish4M10192727,54310276367,595109132425 on request
K0122.4103X25silver metallicsatin finish4M10192727,54310276367,595109132425 on request
K0122.41027X30ruby red RAL3003satin finish4M10192727,54310276367,595109132430 on request
K0122.4102X30orange RAL 2004satin finish4M10192727,54310276367,595109132430 on request
K0122.4103X30silver metallicsatin finish4M10192727,54310276367,595109132430 on request
K0122.41027X35ruby red RAL3003satin finish4M10192727,54310276367,595109132435 on request
K0122.4102X35orange RAL 2004satin finish4M10192727,54310276367,595109132435 on request
K0122.4103X35silver metallicsatin finish4M10192727,54310276367,595109132435 on request
K0122.41027X40ruby red RAL3003satin finish4M10192727,54310276367,595109132440 on request
K0122.4102X40orange RAL 2004satin finish4M10192727,54310276367,595109132440 on request
K0122.4103X40silver metallicsatin finish4M10192727,54310276367,595109132440 on request
K0122.41027X45ruby red RAL3003satin finish4M10192727,54310276367,595109132445 on request
K0122.4102X45orange RAL 2004satin finish4M10192727,54310276367,595109132445 on request
K0122.4103X45silver metallicsatin finish4M10192727,54310276367,595109132445 on request
K0122.41027X50ruby red RAL3003satin finish4M10192727,54310276367,595109132450 on request
K0122.4102X50orange RAL 2004satin finish4M10192727,54310276367,595109132450 on request
K0122.4103X50silver metallicsatin finish4M10192727,54310276367,595109132450 on request
K0122.41027X55ruby red RAL3003satin finish4M10192727,54310276367,595109132455 on request
K0122.4102X55orange RAL 2004satin finish4M10192727,54310276367,595109132455 on request
K0122.4103X55silver metallicsatin finish4M10192727,54310276367,595109132455 on request
K0122.41027X60ruby red RAL3003satin finish4M10192727,54310276367,595109132460 on request
K0122.4102X60orange RAL 2004satin finish4M10192727,54310276367,595109132460 on request
K0122.4103X60silver metallicsatin finish4M10192727,54310276367,595109132460 on request
K0122.41027X70ruby red RAL3003satin finish4M10192727,54310276367,595109132470 on request
K0122.4102X70orange RAL 2004satin finish4M10192727,54310276367,595109132470 on request
K0122.4103X70silver metallicsatin finish4M10192727,54310276367,595109132470 on request
K0122.41027X80ruby red RAL3003satin finish4M10192727,54310276367,595109132480 on request
K0122.4102X80orange RAL 2004satin finish4M10192727,54310276367,595109132480 on request
K0122.4103X80silver metallicsatin finish4M10192727,54310276367,595109132480 on request
K0122.41027X90ruby red RAL3003satin finish4M10192727,54310276367,595109132490 on request
K0122.4102X90orange RAL 2004satin finish4M10192727,54310276367,595109132490 on request
K0122.4103X90silver metallicsatin finish4M10192727,54310276367,595109132490 on request
K0122.41227X20ruby red RAL3003satin finish4M12192727,54310276367,595109132420 on request
K0122.4122X20orange RAL 2004satin finish4M12192727,54310276367,595109132420 on request
K0122.4123X20silver metallicsatin finish4M12192727,54310276367,595109132420 on request
K0122.41227X25ruby red RAL3003satin finish4M12192727,54310276367,595109132425 on request
K0122.4122X25orange RAL 2004satin finish4M12192727,54310276367,595109132425 on request
K0122.4123X25silver metallicsatin finish4M12192727,54310276367,595109132425 on request
K0122.41227X30ruby red RAL3003satin finish4M12192727,54310276367,595109132430 on request
K0122.4122X30orange RAL 2004satin finish4M12192727,54310276367,595109132430 on request
K0122.4123X30silver metallicsatin finish4M12192727,54310276367,595109132430 on request
K0122.41227X35ruby red RAL3003satin finish4M12192727,54310276367,595109132435 on request
K0122.4122X35orange RAL 2004satin finish4M12192727,54310276367,595109132435 on request
K0122.4123X35silver metallicsatin finish4M12192727,54310276367,595109132435 on request
K0122.41227X40ruby red RAL3003satin finish4M12192727,54310276367,595109132440 on request
K0122.4122X40orange RAL 2004satin finish4M12192727,54310276367,595109132440 on request
K0122.4123X40silver metallicsatin finish4M12192727,54310276367,595109132440 on request
K0122.41227X45ruby red RAL3003satin finish4M12192727,54310276367,595109132445 on request
K0122.4122X45orange RAL 2004satin finish4M12192727,54310276367,595109132445 on request
K0122.4123X45silver metallicsatin finish4M12192727,54310276367,595109132445 on request
K0122.41227X50ruby red RAL3003satin finish4M12192727,54310276367,595109132450 on request
K0122.4122X50orange RAL 2004satin finish4M12192727,54310276367,595109132450 on request
K0122.4123X50silver metallicsatin finish4M12192727,54310276367,595109132450 on request
K0122.41227X55ruby red RAL3003satin finish4M12192727,54310276367,595109132455 on request
K0122.4122X55orange RAL 2004satin finish4M12192727,54310276367,595109132455 on request
K0122.4123X55silver metallicsatin finish4M12192727,54310276367,595109132455 on request
K0122.41227X60ruby red RAL3003satin finish4M12192727,54310276367,595109132460 on request
K0122.4122X60orange RAL 2004satin finish4M12192727,54310276367,595109132460 on request
K0122.4123X60silver metallicsatin finish4M12192727,54310276367,595109132460 on request
K0122.41227X70ruby red RAL3003satin finish4M12192727,54310276367,595109132470 on request
K0122.4122X70orange RAL 2004satin finish4M12192727,54310276367,595109132470 on request
K0122.4123X70silver metallicsatin finish4M12192727,54310276367,595109132470 on request
K0122.41227X80ruby red RAL3003satin finish4M12192727,54310276367,595109132480 on request
K0122.4122X80orange RAL 2004satin finish4M12192727,54310276367,595109132480 on request
K0122.4123X80silver metallicsatin finish4M12192727,54310276367,595109132480 on request
K0122.41227X90ruby red RAL3003satin finish4M12192727,54310276367,595109132490 on request
K0122.4122X90orange RAL 2004satin finish4M12192727,54310276367,595109132490 on request
K0122.4123X90silver metallicsatin finish4M12192727,54310276367,595109132490 on request
K0122.51227X25ruby red RAL3003satin finish5M12233132491231,57377,5110126152625 on request
K0122.5122X25orange RAL 2004satin finish5M12233132491231,57377,5110126152625 on request
K0122.5123X25silver metallicsatin finish5M12233132491231,57377,5110126152625 on request
K0122.51227X30ruby red RAL3003satin finish5M12233132491231,57377,5110126152630 on request
K0122.5122X30orange RAL 2004satin finish5M12233132491231,57377,5110126152630 on request
K0122.5123X30silver metallicsatin finish5M12233132491231,57377,5110126152630 on request
K0122.51227X35ruby red RAL3003satin finish5M12233132491231,57377,5110126152635 on request
K0122.5122X35orange RAL 2004satin finish5M12233132491231,57377,5110126152635 on request
K0122.5123X35silver metallicsatin finish5M12233132491231,57377,5110126152635 on request
K0122.51227X40ruby red RAL3003satin finish5M12233132491231,57377,5110126152640 on request
K0122.5122X40orange RAL 2004satin finish5M12233132491231,57377,5110126152640 on request
K0122.5123X40silver metallicsatin finish5M12233132491231,57377,5110126152640 on request
K0122.51227X45ruby red RAL3003satin finish5M12233132491231,57377,5110126152645 on request
K0122.5122X45orange RAL 2004satin finish5M12233132491231,57377,5110126152645 on request
K0122.5123X45silver metallicsatin finish5M12233132491231,57377,5110126152645 on request
K0122.51227X50ruby red RAL3003satin finish5M12233132491231,57377,5110126152650 on request
K0122.5122X50orange RAL 2004satin finish5M12233132491231,57377,5110126152650 on request
K0122.5123X50silver metallicsatin finish5M12233132491231,57377,5110126152650 on request
K0122.51227X55ruby red RAL3003satin finish5M12233132491231,57377,5110126152655 on request
K0122.5122X55orange RAL 2004satin finish5M12233132491231,57377,5110126152655 on request
K0122.5123X55silver metallicsatin finish5M12233132491231,57377,5110126152655 on request
K0122.51227X60ruby red RAL3003satin finish5M12233132491231,57377,5110126152660 on request
K0122.5122X60orange RAL 2004satin finish5M12233132491231,57377,5110126152660 on request
K0122.5123X60silver metallicsatin finish5M12233132491231,57377,5110126152660 on request
K0122.51227X70ruby red RAL3003satin finish5M12233132491231,57377,5110126152670 on request
K0122.5122X70orange RAL 2004satin finish5M12233132491231,57377,5110126152670 on request
K0122.5123X70silver metallicsatin finish5M12233132491231,57377,5110126152670 on request
K0122.51227X80ruby red RAL3003satin finish5M12233132491231,57377,5110126152680 on request
K0122.5122X80orange RAL 2004satin finish5M12233132491231,57377,5110126152680 on request
K0122.5123X80silver metallicsatin finish5M12233132491231,57377,5110126152680 on request
K0122.51227X90ruby red RAL3003satin finish5M12233132491231,57377,5110126152690 on request
K0122.5122X90orange RAL 2004satin finish5M12233132491231,57377,5110126152690 on request
K0122.5123X90silver metallicsatin finish5M12233132491231,57377,5110126152690 on request
K0122.51627X25ruby red RAL3003satin finish5M16233132491231,57377,5110126152625 on request
K0122.5162X25orange RAL 2004satin finish5M16233132491231,57377,5110126152625 on request
K0122.5163X25silver metallicsatin finish5M16233132491231,57377,5110126152625 on request
K0122.51627X30ruby red RAL3003satin finish5M16233132491231,57377,5110126152630 on request
K0122.5162X30orange RAL 2004satin finish5M16233132491231,57377,5110126152630 on request
K0122.5163X30silver metallicsatin finish5M16233132491231,57377,5110126152630 on request
K0122.51627X35ruby red RAL3003satin finish5M16233132491231,57377,5110126152635 on request
K0122.5162X35orange RAL 2004satin finish5M16233132491231,57377,5110126152635 on request
K0122.5163X35silver metallicsatin finish5M16233132491231,57377,5110126152635 on request
K0122.51627X40ruby red RAL3003satin finish5M16233132491231,57377,5110126152640 on request
K0122.5162X40orange RAL 2004satin finish5M16233132491231,57377,5110126152640 on request
K0122.5163X40silver metallicsatin finish5M16233132491231,57377,5110126152640 on request
K0122.51627X45ruby red RAL3003satin finish5M16233132491231,57377,5110126152645 on request
K0122.5162X45orange RAL 2004satin finish5M16233132491231,57377,5110126152645 on request
K0122.5163X45silver metallicsatin finish5M16233132491231,57377,5110126152645 on request
K0122.51627X50ruby red RAL3003satin finish5M16233132491231,57377,5110126152650 on request
K0122.5162X50orange RAL 2004satin finish5M16233132491231,57377,5110126152650 on request
K0122.5163X50silver metallicsatin finish5M16233132491231,57377,5110126152650 on request
K0122.51627X55ruby red RAL3003satin finish5M16233132491231,57377,5110126152655 on request
K0122.5162X55orange RAL 2004satin finish5M16233132491231,57377,5110126152655 on request
K0122.5163X55silver metallicsatin finish5M16233132491231,57377,5110126152655 on request
K0122.51627X60ruby red RAL3003satin finish5M16233132491231,57377,5110126152660 on request
K0122.5162X60orange RAL 2004satin finish5M16233132491231,57377,5110126152660 on request
K0122.5163X60silver metallicsatin finish5M16233132491231,57377,5110126152660 on request
K0122.51627X70ruby red RAL3003satin finish5M16233132491231,57377,5110126152670 on request
K0122.5162X70orange RAL 2004satin finish5M16233132491231,57377,5110126152670 on request
K0122.5163X70silver metallicsatin finish5M16233132491231,57377,5110126152670 on request
K0122.51627X80ruby red RAL3003satin finish5M16233132491231,57377,5110126152680 on request
K0122.5162X80orange RAL 2004satin finish5M16233132491231,57377,5110126152680 on request
K0122.5163X80silver metallicsatin finish5M16233132491231,57377,5110126152680 on request
K0122.51627X90ruby red RAL3003satin finish5M16233132491231,57377,5110126152690 on request
K0122.5162X90orange RAL 2004satin finish5M16233132491231,57377,5110126152690 on request
K0122.5163X90silver metallicsatin finish5M16233132491231,57377,5110126152690 on request