Product groups
Clamping levers 2K with external thread, threaded pin stainless steel
K0126

Clamping levers 2K with external thread, threaded pin stainless...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305.

Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0126 Clamping levers 2K with external thread, threaded pin stainless steel 199 kB

Drawings

Clamping levers 2K with external thread, threaded pin stainless steel

Item selection/filter

Order No.XD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0126.10501X10M510151624,54103033,540,148,110,11610 on request
K0126.10501X15M510151624,54103033,540,148,110,11615 on request
K0126.10501X20M510151624,54103033,540,148,110,11620 on request
K0126.10501X25M510151624,54103033,540,148,110,11625 on request
K0126.10601X10M610151624,54103033,540,148,110,11610 on request
K0126.10601X15M610151624,54103033,540,148,110,11615 on request
K0126.10601X20M610151624,54103033,540,148,110,11620 on request
K0126.10601X25M610151624,54103033,540,148,110,11625 on request
K0126.10601X30M610151624,54103033,540,148,110,11630 on request
K0126.10601X40M610151624,54103033,540,148,110,11640 on request
K0126.10601X50M610151624,54103033,540,148,110,11650 on request
K0126.20601X15M613,517,51928,56,512,541,245,264,974,417,62015 on request
K0126.20601X20M613,517,51928,56,512,541,245,264,974,417,62020 on request
K0126.20601X25M613,517,51928,56,512,541,245,264,974,417,62025 on request
K0126.20601X30M613,517,51928,56,512,541,245,264,974,417,62030 on request
K0126.20601X40M613,517,51928,56,512,541,245,264,974,417,62040 on request
K0126.20601X50M613,517,51928,56,512,541,245,264,974,417,62050 on request
K0126.20601X60M613,517,51928,56,512,541,245,264,974,417,62060 on request
K0126.20801X15M813,517,51928,56,512,541,245,264,974,417,62015 on request
K0126.20801X20M813,517,51928,56,512,541,245,264,974,417,62020 on request
K0126.20801X25M813,517,51928,56,512,541,245,264,974,417,62025 on request
K0126.20801X30M813,517,51928,56,512,541,245,264,974,417,62030 on request
K0126.20801X40M813,517,51928,56,512,541,245,264,974,417,62040 on request
K0126.20801X50M813,517,51928,56,512,541,245,264,974,417,62050 on request
K0126.20801X60M813,517,51928,56,512,541,245,264,974,417,62060 on request
K0126.21001X20M1013,517,51928,56,512,541,245,264,974,417,62020 on request
K0126.21001X25M1013,517,51928,56,512,541,245,264,974,417,62025 on request
K0126.21001X30M1013,517,51928,56,512,541,245,264,974,417,62030 on request
K0126.21001X40M1013,517,51928,56,512,541,245,264,974,417,62040 on request
K0126.21001X50M1013,517,51928,56,512,541,245,264,974,417,62050 on request
K0126.21001X60M1013,517,51928,56,512,541,245,264,974,417,62060 on request
K0126.30801X20M816212237101751,656,180,291,220,72220 on request
K0126.30801X25M816212237101751,656,180,291,220,72225 on request
K0126.30801X30M816212237101751,656,180,291,220,72230 on request
K0126.30801X40M816212237101751,656,180,291,220,72240 on request
K0126.30801X50M816212237101751,656,180,291,220,72250 on request
K0126.30801X60M816212237101751,656,180,291,220,72260 on request
K0126.31001X20M1016212237101751,656,180,291,220,72220 on request
K0126.31001X25M1016212237101751,656,180,291,220,72225 on request
K0126.31001X30M1016212237101751,656,180,291,220,72230 on request
K0126.31001X40M1016212237101751,656,180,291,220,72240 on request
K0126.31001X50M1016212237101751,656,180,291,220,72250 on request
K0126.31001X60M1016212237101751,656,180,291,220,72260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33