Product groups
Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, matt textured
K1659_STM

Clamping levers, zinc with internal thread, steel parts...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle plastic-coated or high-gloss chromed.
Steel parts trivalent blue-passivated.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1659_STM Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, matt textured 222 kB

Drawings

Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, matt textured

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1659.003181jet black RAL 9005textured matt0M3910131424,5414,530333037716 on request
K1659.003182orange RAL 2004textured matt0M3910131424,5414,530333037716 on request
K1659.003183colza yellow RAL 1021textured matt0M3910131424,5414,530333037716 on request
K1659.003184traffic red RAL 3020textured matt0M3910131424,5414,530333037716 on request
K1659.003185signal green RAL 6032textured matt0M3910131424,5414,530333037716 on request
K1659.003186traffic blue RAL 5017textured matt0M3910131424,5414,530333037716 on request
K1659.003187light grey RAL 7035textured matt0M3910131424,5414,530333037716 on request
K1659.003188window grey RAL 7040textured matt0M3910131424,5414,530333037716 on request
K1659.004181jet black RAL 9005textured matt0M4910131424,5414,530333037716 on request
K1659.004182orange RAL 2004textured matt0M4910131424,5414,530333037716 on request
K1659.004183colza yellow RAL 1021textured matt0M4910131424,5414,530333037716 on request
K1659.004184traffic red RAL 3020textured matt0M4910131424,5414,530333037716 on request
K1659.004185signal green RAL 6032textured matt0M4910131424,5414,530333037716 on request
K1659.004186traffic blue RAL 5017textured matt0M4910131424,5414,530333037716 on request
K1659.004187light grey RAL 7035textured matt0M4910131424,5414,530333037716 on request
K1659.004188window grey RAL 7040textured matt0M4910131424,5414,530333037716 on request
K1659.005181jet black RAL 9005textured matt0M5910131424,5414,530333037716 on request
K1659.005182orange RAL 2004textured matt0M5910131424,5414,530333037716 on request
K1659.005183colza yellow RAL 1021textured matt0M5910131424,5414,530333037716 on request
K1659.005184traffic red RAL 3020textured matt0M5910131424,5414,530333037716 on request
K1659.005185signal green RAL 6032textured matt0M5910131424,5414,530333037716 on request
K1659.005186traffic blue RAL 5017textured matt0M5910131424,5414,530333037716 on request
K1659.005187light grey RAL 7035textured matt0M5910131424,5414,530333037716 on request
K1659.005188window grey RAL 7040textured matt0M5910131424,5414,530333037716 on request
K1659.104181jet black RAL 9005textured matt1M4910131424,5414,531344047716 on request
K1659.104182orange RAL 2004textured matt1M4910131424,5414,531344047716 on request
K1659.104183colza yellow RAL 1021textured matt1M4910131424,5414,531344047716 on request
K1659.104184traffic red RAL 3020textured matt1M4910131424,5414,531344047716 on request
K1659.104185signal green RAL 6032textured matt1M4910131424,5414,531344047716 on request
K1659.104186traffic blue RAL 5017textured matt1M4910131424,5414,531344047716 on request
K1659.104187light grey RAL 7035textured matt1M4910131424,5414,531344047716 on request
K1659.104188window grey RAL 7040textured matt1M4910131424,5414,531344047716 on request
K1659.105181jet black RAL 9005textured matt1M5910131424,5414,531344047716 on request
K1659.105182orange RAL 2004textured matt1M5910131424,5414,531344047716 on request
K1659.105183colza yellow RAL 1021textured matt1M5910131424,5414,531344047716 on request
K1659.105184traffic red RAL 3020textured matt1M5910131424,5414,531344047716 on request
K1659.105185signal green RAL 6032textured matt1M5910131424,5414,531344047716 on request
K1659.105186traffic blue RAL 5017textured matt1M5910131424,5414,531344047716 on request
K1659.105187light grey RAL 7035textured matt1M5910131424,5414,531344047716 on request
K1659.105188window grey RAL 7040textured matt1M5910131424,5414,531344047716 on request
K1659.106181jet black RAL 9005textured matt1M6910131424,5414,531344047716 on request
K1659.106182orange RAL 2004textured matt1M6910131424,5414,531344047716 on request
K1659.106183colza yellow RAL 1021textured matt1M6910131424,5414,531344047716 on request
K1659.106184traffic red RAL 3020textured matt1M6910131424,5414,531344047716 on request
K1659.106185signal green RAL 6032textured matt1M6910131424,5414,531344047716 on request
K1659.106186traffic blue RAL 5017textured matt1M6910131424,5414,531344047716 on request
K1659.106187light grey RAL 7035textured matt1M6910131424,5414,531344047716 on request
K1659.106188window grey RAL 7040textured matt1M6910131424,5414,531344047716 on request
K1659.206181jet black RAL 9005textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206182orange RAL 2004textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206183colza yellow RAL 1021textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206184traffic red RAL 3020textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206185signal green RAL 6032textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206186traffic blue RAL 5017textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206187light grey RAL 7035textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.206188window grey RAL 7040textured matt2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208181jet black RAL 9005textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208182orange RAL 2004textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208183colza yellow RAL 1021textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208184traffic red RAL 3020textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208185signal green RAL 6032textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208186traffic blue RAL 5017textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208187light grey RAL 7035textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.208188window grey RAL 7040textured matt2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.308181jet black RAL 9005textured matt3M81416212237102454,558,580911122 on request
K1659.308182orange RAL 2004textured matt3M81416212237102454,558,580911122 on request
K1659.308183colza yellow RAL 1021textured matt3M81416212237102454,558,580911122 on request
K1659.308184traffic red RAL 3020textured matt3M81416212237102454,558,580911122 on request
K1659.308185signal green RAL 6032textured matt3M81416212237102454,558,580911122 on request
K1659.308186traffic blue RAL 5017textured matt3M81416212237102454,558,580911122 on request
K1659.308187light grey RAL 7035textured matt3M81416212237102454,558,580911122 on request
K1659.308188window grey RAL 7040textured matt3M81416212237102454,558,580911122 on request
K1659.310181jet black RAL 9005textured matt3M101416212237102454,558,580911122 on request
K1659.310182orange RAL 2004textured matt3M101416212237102454,558,580911122 on request
K1659.310183colza yellow RAL 1021textured matt3M101416212237102454,558,580911122 on request
K1659.310184traffic red RAL 3020textured matt3M101416212237102454,558,580911122 on request
K1659.310185signal green RAL 6032textured matt3M101416212237102454,558,580911122 on request
K1659.310186traffic blue RAL 5017textured matt3M101416212237102454,558,580911122 on request
K1659.310187light grey RAL 7035textured matt3M101416212237102454,558,580911122 on request
K1659.310188window grey RAL 7040textured matt3M101416212237102454,558,580911122 on request
K1659.410181jet black RAL 9005textured matt4M1017192727,54310276367,5951091324 on request
K1659.410182orange RAL 2004textured matt4M1017192727,54310276367,5951091324 on request
K1659.410183colza yellow RAL 1021textured matt4M1017192727,54310276367,5951091324 on request
K1659.410184traffic red RAL 3020textured matt4M1017192727,54310276367,5951091324 on request
K1659.410185signal green RAL 6032textured matt4M1017192727,54310276367,5951091324 on request
K1659.410186traffic blue RAL 5017textured matt4M1017192727,54310276367,5951091324 on request
K1659.410187light grey RAL 7035textured matt4M1017192727,54310276367,5951091324 on request
K1659.410188window grey RAL 7040textured matt4M1017192727,54310276367,5951091324 on request
K1659.412181jet black RAL 9005textured matt4M1217192727,54310276367,5951091324 on request
K1659.412182orange RAL 2004textured matt4M1217192727,54310276367,5951091324 on request
K1659.412183colza yellow RAL 1021textured matt4M1217192727,54310276367,5951091324 on request
K1659.412184traffic red RAL 3020textured matt4M1217192727,54310276367,5951091324 on request
K1659.412185signal green RAL 6032textured matt4M1217192727,54310276367,5951091324 on request
K1659.412186traffic blue RAL 5017textured matt4M1217192727,54310276367,5951091324 on request
K1659.412187light grey RAL 7035textured matt4M1217192727,54310276367,5951091324 on request
K1659.412188window grey RAL 7040textured matt4M1217192727,54310276367,5951091324 on request
K1659.512181jet black RAL 9005textured matt5M1223233132491231,57377,51101261526 on request
K1659.512182orange RAL 2004textured matt5M1223233132491231,57377,51101261526 on request
K1659.512183colza yellow RAL 1021textured matt5M1223233132491231,57377,51101261526 on request
K1659.512184traffic red RAL 3020textured matt5M1223233132491231,57377,51101261526 on request
K1659.512185signal green RAL 6032textured matt5M1223233132491231,57377,51101261526 on request
K1659.512186traffic blue RAL 5017textured matt5M1223233132491231,57377,51101261526 on request
K1659.512187light grey RAL 7035textured matt5M1223233132491231,57377,51101261526 on request
K1659.512188window grey RAL 7040textured matt5M1223233132491231,57377,51101261526 on request
K1659.516181jet black RAL 9005textured matt5M1623233132491231,57377,51101261526 on request
K1659.516182orange RAL 2004textured matt5M1623233132491231,57377,51101261526 on request
K1659.516183colza yellow RAL 1021textured matt5M1623233132491231,57377,51101261526 on request
K1659.516184traffic red RAL 3020textured matt5M1623233132491231,57377,51101261526 on request
K1659.516185signal green RAL 6032textured matt5M1623233132491231,57377,51101261526 on request
K1659.516186traffic blue RAL 5017textured matt5M1623233132491231,57377,51101261526 on request
K1659.516187light grey RAL 7035textured matt5M1623233132491231,57377,51101261526 on request
K1659.516188window grey RAL 7040textured matt5M1623233132491231,57377,51101261526 on request