Product groups
Star grips biopolymer, similar to DIN 6336
K0155

Star grips biopolymer, similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip biopolymer.
Bush and screw steel.
Version:Bush and screw trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0155 Star grips biopolymer similar to DIN 6336 198 kB
 Technical information NATURE grip 233 kB

Drawings (total overview)

Star grips biopolymer, similar to DIN 6336

Star grips biopolymer
with external thread

More information

Drawings

Star grips biopolymer with external thread

Item selection/filter

Order No.Form

Main
colour
DD1D8HH3LCADAcc.PriceOrder
K0155.104061143X15Lnatural beechM63214201015 on request
K0155.10408143X20Lnatural beechM83214201020 on request
K0155.104081143X25Lnatural beechM84018251325 on request
K0155.10410143X25Lnatural beechM104018251325 on request
K0155.104101143X25Lnatural beechM105022321725 on request
K0155.10412143X25Lnatural beechM125022321725 on request
K0155.10406190X15Lblack grey RAL 7021M63214201015 on request
K0155.1040890X20Lblack grey RAL 7021M83214201020 on request
K0155.10408190X25Lblack grey RAL 7021M84018251325 on request
K0155.1041090X25Lblack grey RAL 7021M104018251325 on request
K0155.10410190X25Lblack grey RAL 7021M105022321725 on request
K0155.1041290X25Lblack grey RAL 7021M125022321725 on request

Star grips biopolymer
with internal thread

More information

Drawings

Star grips biopolymer with internal thread

Item selection/filter

Order No.Form

Main
colour
DD1D8HH3TCADAcc.PriceOrder
K0155.102051143Knatural beechM53214201010 on request
K0155.10206143Knatural beechM63214201010 on request
K0155.10208143Knatural beechM84018251314 on request
K0155.102081143Knatural beechM85022321714 on request
K0155.102101143Knatural beechM104018251314 on request
K0155.10210143Knatural beechM105022321714 on request
K0155.102121143Knatural beechM125022321718 on request
K0155.10205190Kblack grey RAL 7021M53214201010 on request
K0155.1020690Kblack grey RAL 7021M63214201010 on request
K0155.1020890Kblack grey RAL 7021M84018251314 on request
K0155.10208190Kblack grey RAL 7021M85022321714 on request
K0155.10210190Kblack grey RAL 7021M104018251314 on request
K0155.1021090Kblack grey RAL 7021M105022321714 on request
K0155.10212190Kblack grey RAL 7021M125022321718 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33