Product groups
Clamping grips ergonomic
K0779

Clamping grips ergonomic

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0779 Clamping grips ergonomic 163 kB

Drawings (total overview)

Clamping grips ergonomic

Clamping grips, ergonomic, with internal thread

More information

Drawings

Clamping grips, ergonomic, with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K0779.5006KsteelM65026551017 on request
K0779.5008KsteelM85026551017 on request
K0779.5010KsteelM105026551017 on request
K0779.05006Kstainless steelM65026551017 on request
K0779.05008Kstainless steelM85026551017 on request
K0779.05010Kstainless steelM105026551017 on request

Clamping grips ergonomic with external threads

More information

Drawings

Clamping grips ergonomic with external threads

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
K0779.5006X15LsteelM65026551015 on request
K0779.5006X20LsteelM65026551020 on request
K0779.5006X25LsteelM65026551025 on request
K0779.5006X30LsteelM65026551030 on request
K0779.5008X20LsteelM85026551020 on request
K0779.5008X25LsteelM85026551025 on request
K0779.5008X30LsteelM85026551030 on request
K0779.5008X40LsteelM85026551040 on request
K0779.5010X30LsteelM105026551030 on request
K0779.5010X40LsteelM105026551040 on request
K0779.5010X50LsteelM105026551050 on request
K0779.05006X15Lstainless steelM65026551015 on request
K0779.05006X20Lstainless steelM65026551020 on request
K0779.05006X25Lstainless steelM65026551025 on request
K0779.05006X30Lstainless steelM65026551030 on request
K0779.05008X20Lstainless steelM85026551020 on request
K0779.05008X25Lstainless steelM85026551025 on request
K0779.05008X30Lstainless steelM85026551030 on request
K0779.05008X40Lstainless steelM85026551040 on request
K0779.05010X30Lstainless steelM105026551030 on request
K0779.05010X40Lstainless steelM105026551040 on request
K0779.05010X50Lstainless steelM105026551050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33