Product groups
Wing gripsfor hexagon socket screws
K0681

Wing grips for hexagon socket screws

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black, grey or red.Note:Suitable screws ISO 4762.

Δ Add the desired grip colour here. No colour code is required for black grips.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0681 Wing gripsfor hexagon socket screws 172 kB

Drawings

Wing gripsfor hexagon socket screws

Overview of items (compressed)

Item selection/filter
Order No.

Main
colour
AD1Hfor
cap
screws
CADAcc.PriceOrder
K0681.050black26127M5 on request
K0681.0505grey26127M5 on request
K0681.0506red26127M5 on request
K0681.060black3013,58M6 on request
K0681.0605grey3013,58M6 on request
K0681.0606red3013,58M6 on request
K0681.080black381710M8 on request
K0681.0805grey381710M8 on request
K0681.0806red381710M8 on request
K0681.100black452012,5M10 on request
K0681.1005grey452012,5M10 on request
K0681.1006red452012,5M10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33