K0140Knurled screws high form steel and stainless steel, DIN 464 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305. Version:Steel, black oxidised. Stainless steel, bright.Note:* Threads with these lengths have no undercut at the shoulder.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | D3 | H | K | L | CAD | Acc. | Price | Order |
---|
K0140.04X10 | steel | M4 | 16 | 8 | 9,5 | 3,5 | 10 | | | on request | | K0140.04X16 | steel | M4 | 16 | 8 | 9,5 | 3,5 | 16 | | | on request | | K0140.04X20 | steel | M4 | 16 | 8 | 9,5 | 3,5 | 20* | | | on request | | K0140.05X10 | steel | M5 | 20 | 10 | 11,5 | 4 | 10 | | | on request | | K0140.05X16 | steel | M5 | 20 | 10 | 11,5 | 4 | 16 | | | on request | | K0140.05X20 | steel | M5 | 20 | 10 | 11,5 | 4 | 20* | | | on request | | K0140.06X10 | steel | M6 | 24 | 12 | 15 | 5 | 10 | | | on request | | K0140.06X16 | steel | M6 | 24 | 12 | 15 | 5 | 16 | | | on request | | K0140.06X20 | steel | M6 | 24 | 12 | 15 | 5 | 20 | | | on request | | K0140.06X25 | steel | M6 | 24 | 12 | 15 | 5 | 25* | | | on request | | K0140.08X16 | steel | M8 | 30 | 16 | 18 | 6 | 16 | | | on request | | K0140.08X20 | steel | M8 | 30 | 16 | 18 | 6 | 20 | | | on request | | K0140.08X25 | steel | M8 | 30 | 16 | 18 | 6 | 25 | | | on request | | K0140.08X30 | steel | M8 | 30 | 16 | 18 | 6 | 30* | | | on request | | K0140.10X20 | steel | M10 | 36 | 20 | 23 | 8 | 20 | | | on request | | K0140.10X25 | steel | M10 | 36 | 20 | 23 | 8 | 25 | | | on request | | K0140.10X30 | steel | M10 | 36 | 20 | 23 | 8 | 30 | | | on request | | K0140.10X40 | steel | M10 | 36 | 20 | 23 | 8 | 40* | | | on request | | K0140.042X10 | stainless steel | M4 | 16 | 8 | 9,5 | 3,5 | 10 | | | on request | | K0140.042X16 | stainless steel | M4 | 16 | 8 | 9,5 | 3,5 | 16 | | | on request | | K0140.042X20 | stainless steel | M4 | 16 | 8 | 9,5 | 3,5 | 20* | | | on request | | K0140.052X10 | stainless steel | M5 | 20 | 10 | 11,5 | 4 | 10 | | | on request | | K0140.052X16 | stainless steel | M5 | 20 | 10 | 11,5 | 4 | 16 | | | on request | | K0140.052X20 | stainless steel | M5 | 20 | 10 | 11,5 | 4 | 20* | | | on request | | K0140.062X10 | stainless steel | M6 | 24 | 12 | 15 | 5 | 10 | | | on request | | K0140.062X16 | stainless steel | M6 | 24 | 12 | 15 | 5 | 16 | | | on request | | K0140.062X20 | stainless steel | M6 | 24 | 12 | 15 | 5 | 20 | | | on request | | K0140.062X25 | stainless steel | M6 | 24 | 12 | 15 | 5 | 25* | | | on request | | K0140.082X16 | stainless steel | M8 | 30 | 16 | 18 | 6 | 16 | | | on request | | K0140.082X20 | stainless steel | M8 | 30 | 16 | 18 | 6 | 20 | | | on request | | K0140.082X25 | stainless steel | M8 | 30 | 16 | 18 | 6 | 25 | | | on request | | K0140.082X30 | stainless steel | M8 | 30 | 16 | 18 | 6 | 30* | | | on request | | K0140.102X20 | stainless steel | M10 | 36 | 20 | 23 | 8 | 20 | | | on request | | K0140.102X25 | stainless steel | M10 | 36 | 20 | 23 | 8 | 25 | | | on request | | K0140.102X30 | stainless steel | M10 | 36 | 20 | 23 | 8 | 30 | | | on request | | K0140.102X40 | stainless steel | M10 | 36 | 20 | 23 | 8 | 40* | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|