Product groups
Knurled knobs aluminium
K1099

Knurled knobs aluminium

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Cap thermoplastic PA6.
Grub screw stainless steel.
Version:Body black anodised.
Cap light grey RAL 7035.
Grub screw bright.
On request:Other female threads, colours and special versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1099 Knurled knobs aluminium 134 kB

Drawings

Knurled knobs aluminium

Item selection/filter

Order No.D

D1D4HH2TCADAcc.PriceOrder
K1099.27085827M4185,511 on request
K1099.271051027M4185,511 on request
K1099.341051034M521714 on request
K1099.341251234M521714 on request
K1099.421251242M524,58,515 on request
K1099.421451442M524,58,515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33