Product groups
Star grips biopolymer with internal thread
K0155_IG

Star grips biopolymer with internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer. Bush steel.Version:Bush trivalent blue passivated.Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0155_IG Star grips biopolymer with internal thread 216 kB
 Technical information NATURE grip 233 kB

Drawings

Star grips biopolymer with internal thread

Item selection/filter

Order No.Form

Main
colour
DD1D8HH3TCADAcc.PriceOrder
K0155.102051143Knatural beechM53214201010 on request
K0155.10206143Knatural beechM63214201010 on request
K0155.10208143Knatural beechM84018251314 on request
K0155.102081143Knatural beechM85022321714 on request
K0155.102101143Knatural beechM104018251314 on request
K0155.10210143Knatural beechM105022321714 on request
K0155.102121143Knatural beechM125022321718 on request
K0155.10205190Kblack grey RAL 7021M53214201010 on request
K0155.1020690Kblack grey RAL 7021M63214201010 on request
K0155.1020890Kblack grey RAL 7021M84018251314 on request
K0155.10208190Kblack grey RAL 7021M85022321714 on request
K0155.10210190Kblack grey RAL 7021M104018251314 on request
K0155.1021090Kblack grey RAL 7021M105022321714 on request
K0155.10212190Kblack grey RAL 7021M125022321718 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33