Product groups
Split pins DIN EN ISO 1234
K1136

Split pins DIN EN ISO 1234

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4310.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.

The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.

As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1136 Split pins DIN EN ISO 1234 128 kB
 Overview of standards for fasteners 713 kB

Drawings

Split pins DIN EN ISO 1234

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Hole
diameters
D1
max.
LA
min.
BC
max.
for
screws
for
screw Ø
CADAcc.PriceOrder
K1136.1010X10steel10,9100,831,83,5-4,53-4 on request
K1136.1010X12steel10,9120,831,83,5-4,53-4 on request
K1136.1010X16steel10,9160,831,83,5-4,53-4 on request
K1136.1010X20steel10,9200,831,83,5-4,53-4 on request
K1136.1010X25steel10,9250,831,83,5-4,53-4 on request
K1136.1016X12steel1,61,4121,253,22,85,5-75-6 on request
K1136.1016X16steel1,61,4161,253,22,85,5-75-6 on request
K1136.1016X20steel1,61,4201,253,22,85,5-75-6 on request
K1136.1016X25steel1,61,4251,253,22,85,5-75-6 on request
K1136.1016X32steel1,61,4321,253,22,85,5-75-6 on request
K1136.1020X10steel21,8101,2543,67-96-8 on request
K1136.1020X16steel21,8161,2543,67-96-8 on request
K1136.1020X20steel21,8201,2543,67-96-8 on request
K1136.1020X25steel21,8251,2543,67-96-8 on request
K1136.1020X32steel21,8321,2543,67-96-8 on request
K1136.1020X36steel21,8361,2543,67-96-8 on request
K1136.1020X40steel21,8401,2543,67-96-8 on request
K1136.1020X50steel21,8501,2543,67-96-8 on request
K1136.1025X20steel2,52,3201,2554,69-118-9 on request
K1136.1025X25steel2,52,3251,2554,69-118-9 on request
K1136.1025X32steel2,52,3321,2554,69-118-9 on request
K1136.1025X36steel2,52,3361,2554,69-118-9 on request
K1136.1025X40steel2,52,3401,2554,69-118-9 on request
K1136.1025X50steel2,52,3501,2554,69-118-9 on request
K1136.1032X16steel3,22,9161,66,45,811-149-12 on request
K1136.1032X20steel3,22,9201,66,45,811-149-12 on request
K1136.1032X25steel3,22,9251,66,45,811-149-12 on request
K1136.1032X32steel3,22,9321,66,45,811-149-12 on request
K1136.1032X36steel3,22,9361,66,45,811-149-12 on request
K1136.1032X40steel3,22,9401,66,45,811-149-12 on request
K1136.1032X50steel3,22,9501,66,45,811-149-12 on request
K1136.1032X63steel3,22,9631,66,45,811-149-12 on request
K1136.1040X20steel43,720287,414-2012-17 on request
K1136.1040X25steel43,725287,414-2012-17 on request
K1136.1040X32steel43,732287,414-2012-17 on request
K1136.1040X36steel43,736287,414-2012-17 on request
K1136.1040X40steel43,740287,414-2012-17 on request
K1136.1040X50steel43,750287,414-2012-17 on request
K1136.1040X63steel43,763287,414-2012-17 on request
K1136.1040X80steel43,780287,414-2012-17 on request
K1136.1050X25steel54,6252109,220-2717-23 on request
K1136.1050X32steel54,6322109,220-2717-23 on request
K1136.1050X36steel54,6362109,220-2717-23 on request
K1136.1050X40steel54,6402109,220-2717-23 on request
K1136.1050X50steel54,6502109,220-2717-23 on request
K1136.1050X63steel54,6632109,220-2717-23 on request
K1136.1050X80steel54,6802109,220-2717-23 on request
K1136.1063X32steel6,35,932212,611,827-3923-29 on request
K1136.1063X36steel6,35,936212,611,827-3923-29 on request
K1136.1063X40steel6,35,940212,611,827-3923-29 on request
K1136.1063X50steel6,35,950212,611,827-3923-29 on request
K1136.1063X63steel6,35,963212,611,827-3923-29 on request
K1136.1063X80steel6,35,980212,611,827-3923-29 on request
K1136.1063X100steel6,35,9100212,611,827-3923-29 on request
K1136.1080X50steel87,5502161539-5629-44 on request
K1136.1080X63steel87,5632161539-5629-44 on request
K1136.1080X80steel87,5802161539-5629-44 on request
K1136.1080X100steel87,51002161539-5629-44 on request
K1136.2010X16stainless steel A210,9160,831,83,5-4,53-4 on request
K1136.2010X20stainless steel A210,9200,831,83,5-4,53-4 on request
K1136.2016X12stainless steel A21,61,4121,253,22,85,5-75-6 on request
K1136.2016X16stainless steel A21,61,4161,253,22,85,5-75-6 on request
K1136.2016X20stainless steel A21,61,4201,253,22,85,5-75-6 on request
K1136.2016X25stainless steel A21,61,4251,253,22,85,5-75-6 on request
K1136.2016X32stainless steel A21,61,4321,253,22,85,5-75-6 on request
K1136.2020X10stainless steel A221,8101,2543,67-96-8 on request
K1136.2020X16stainless steel A221,8161,2543,67-96-8 on request
K1136.2020X20stainless steel A221,8201,2543,67-96-8 on request
K1136.2020X25stainless steel A221,8251,2543,67-96-8 on request
K1136.2020X32stainless steel A221,8321,2543,67-96-8 on request
K1136.2020X40stainless steel A221,8401,2543,67-96-8 on request
K1136.2025X20stainless steel A22,52,3201,2554,69-118-9 on request
K1136.2025X25stainless steel A22,52,3251,2554,69-118-9 on request
K1136.2025X32stainless steel A22,52,3321,2554,69-118-9 on request
K1136.2032X16stainless steel A23,22,9161,66,45,811-149-12 on request
K1136.2032X20stainless steel A23,22,9201,66,45,811-149-12 on request
K1136.2032X25stainless steel A23,22,9251,66,45,811-149-12 on request
K1136.2032X32stainless steel A23,22,9321,66,45,811-149-12 on request
K1136.2032X36stainless steel A23,22,9361,66,45,811-149-12 on request
K1136.2032X40stainless steel A23,22,9401,66,45,811-149-12 on request
K1136.2032X50stainless steel A23,22,9501,66,45,811-149-12 on request
K1136.2032X63stainless steel A23,22,9631,66,45,811-149-12 on request
K1136.2040X20stainless steel A243,720287,414-2012-17 on request
K1136.2040X25stainless steel A243,725287,414-2012-17 on request
K1136.2040X32stainless steel A243,732287,414-2012-17 on request
K1136.2040X40stainless steel A243,740287,414-2012-17 on request
K1136.2040X50stainless steel A243,750287,414-2012-17 on request
K1136.2040X63stainless steel A243,763287,414-2012-17 on request
K1136.2050X32stainless steel A254,6322109,220-2717-23 on request
K1136.2050X36stainless steel A254,6362109,220-2717-23 on request
K1136.2050X40stainless steel A254,6402109,220-2717-23 on request
K1136.2050X50stainless steel A254,6502109,220-2717-23 on request
K1136.2050X63stainless steel A254,6632109,220-2717-23 on request
K1136.2063X36stainless steel A26,35,936212,611,827-3923-29 on request
K1136.2063X40stainless steel A26,35,940212,611,827-3923-29 on request
K1136.2063X50stainless steel A26,35,950212,611,827-3923-29 on request
K1136.2063X63stainless steel A26,35,963212,611,827-3923-29 on request
K1136.2063X80stainless steel A26,35,980212,611,827-3923-29 on request
K1136.2080X50stainless steel A287,5502161539-5629-44 on request
K1136.2080X80stainless steel A287,5802161539-5629-44 on request
K1136.2080X100stainless steel A287,51002161539-5629-44 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33